User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_spk_acc_8t_revit
Bill of material
AC-C8T
IDENT
AC-C8T
VAR100V_TAPS
100v taps
60, 30, 15, 7.5
VAR70V_TAPS
70v taps
60, 30, 15, 7.5, 3.8
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
100
COVERAGE_VERTICAL
coverage vertical
100
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
11.260
DESCRIPTION
description
8" Coaxial 2-way Loudspeaker Element
DESIGN_OPTION
design option
-1
ENCLOSURE_DEPTH
enclosure depth
6.968
ENCLOSURE_RADIUS
enclosure radius
4.587
FAMILY_NAME
family name
GRILLE_DEPTH
grille depth
0.551
GRILLE_MATERIAL
grille material
GRILLE_RADIUS_BASE
grille radius base
6.221
GRILLE_RADIUS_EXTENT
grille radius extent
5.500
HOST
host
5
IMPEDANCE
impedance
8
KEYNOTE
keynote
LOGO_MATERIAL
logo material
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MIDDLE_DEPTH
middle depth
3.740
MIDDLE_RADIUS
middle radius
5.020
MODEL
model
AC-C8T
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_HANDLING
power handling
80
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.qsc.com/resource-files/productresources/spk/ac/q_spk_acc_8t_specs.pdf
PRODUCT_PAGE_URL
product page url
http://www.qsc.com/systems/products/loudspeakers/ceiling-mount-loudspeakers/acousticcoveragetm-series-ceiling/ac-c8t/
REGULATORY_COMPLIANCE
regulatory compliance
UL1480, UL2043
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
89
SHARED
shared
0
SPL_MAX
spl max
114
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.qscaudio.com/products/speakers/acoustic_design/c_series/ad_c42t.htm
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
13.300
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
29.300
WEIGHT_PRODUCT__KG_
weight product (kg)
5.200
WEIGHT_PRODUCT__LB_
weight product (lb)
11.500
WIDTH
width
12.441
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D