User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
QSC
Description
q_dn_core_110f_revit
Bill of material
7349315d-8617-445b-a72f-7ca3fa2489cc.rfa
IDENT
7349315d-8617-445b-a72f-7ca3fa2489cc.rfa
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
11.122
DESCRIPTION
description
Flex Channel Audio DSP
DESIGN_OPTION
design option
-1
ENCLOSURE_MATERIAL
enclosure material
FACE_DEPTH
face depth
0.118
FAMILY_NAME
family name
HEAT_LOAD_ACTIVE
heat load active
205
HEIGHT
height
1.750
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
QSC Audio Products, LLC
MANUFACTURER_URL
manufacturer url
www.qscaudio.com
MASSUNIT
massunit
1
MODEL
model
Q-SYS Core 110f
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POWER_ACTIVE
power active
60
POWER_PEAK
power peak
120
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://qsc.com/files/2114/3415/0661/Q-SYS_Core110f_061015.pdf
PRODUCT_PAGE_URL
product page url
http://qsc.com/products/Q-SYS_Integrated_System/Core_Series/Core_110f/
REGULATORY_COMPLIANCE
regulatory compliance
FCC Part 15B (USA), FCC part 68 / TIA-968-B (USA), JATE (Japan), AS/ACIF S002 (Australia), PTC200 (New Zealand), ES203 021 (Europe), ANATEL Resolution 473 (Brazil), NOM-151-SCTI (Mexico), PSTN01 (Taiwan), Industry Canada CS-03 (Canada), CE marked (Europe), UL and C-UL listed (USA & Canada), RCM (Australia), EAC (Eurasian Customs Union) & RoHS Directive (Europe)
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://qsc.com/products/Q-SYS_Integrated_System/Core_Series/Core_110f/
VOLTAGE_AC
voltage ac
100-240 at 50-60 Hz
WEIGHT_DIMENSIONAL__KG_
weight dimensional (kg)
5.600
WEIGHT_DIMENSIONAL__LB_
weight dimensional (lb)
12.400
WEIGHT_PRODUCT__KG_
weight product (kg)
5
WEIGHT_PRODUCT__LB_
weight product (lb)
11
WIDTH
width
19
NAME
q_dn_core_110f_revit
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D