Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
APE
Description
pulseCheck
Bill of material
pulseCheck
ORDERNO
pulseCheck
CALIBRATION
calibration
NIST traceable calibration certificate included
CONNECTION
connection
USB
DELAY_RESOLUTION
delay resolution
0.001 % of scan range; pulseCheck SM 1 fs
DETECTOR__OPTICS_SETS_
detector (optics sets)
PMT, PD, or TPA
FITTING_ROUTINE
fitting routine
Gaussian, Sech2, Lorentz
INPUT_APERTURE
input aperture
6 mm (free-space)
INPUT_BEAM_COUPLING
input beam coupling
Free-space; Option fiber coupling FCPC, FCAPC, SMA
MAX_INPUT_POWER
max input power
1 W (e.g. oscillator with a rep. rate of approx. 70 MHz) or 10 μJ (e.g. amplified system with rep. rates in the kHz range), whichever results in lower value
MEASURABLE_PULSE_WIDTH_RANGE
measurable pulse width range
Depending on Base Unit 10 fs ... 3.5 ps 10 fs ... 12 ps 50 fs ... 35 ps 100 fs ... 500 ps (SM)
MODE_SWITCHING
mode switching
Available for PMT, PD
OPTICS_SETS
optics sets
Exchangeable
RECOMMENDED_REPETITION_RATE
recommended repetition rate
PD, TPA 10 Hz and above; PMT 250 kHz and above
REMOTE_CONTROL
remote control
Possible via TCPIP (SCPI command set)
SENSITIVITY
sensitivity
Typically 1 ... 10-6 W2 depending on Optics Set
SHG_TUNING_FOR_PHASE_MATCHING
shg tuning for phase matching
PMTPD automatic; TPA not applicable
SOFTWARE
software
Included; Real-time display of pulse width and central wavelength, different fitting routines
TRIGGER_MODE
trigger mode
TTL, f 50 kHz; pulseCheck SM 10 kHz
WAVELENGTH_RANGE
wavelength range
200 nm - 12 µm, depends on Optics Set
NAME
name
pulseCheck
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D