Catalog navigation
CAD model selection
Delivery country
Selectable products: 9
HELP_VARIABLE
Company
C Matic
Description
PT13 - Female Straight
Bill of material
2T030052
CODE
Code
TYPE
Type
MAT
Material
Brass
TUBEOD
Tube O.D.
TUBEID
Tube I.D.
mm
IDIN
in
D1NPTF
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
G
g
OZ
oz
WT
Working Temperature
-50 ÷ 100 °C
WTF
Working Temperature
-58 ÷ 212 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic circuits for truck and Trailers : Air Suspension, Braking Systems, Transmissions, locking doors and windows, Seat adjustment, Instrumentation, Air conditioning systems, horn, wiper motors, valves, cylinders and accessories
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
Dimension
2D