User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 2 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Ascension
Description
Protégé
Bill of material
Portable
ORDERNO
Portable
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D1010310
AVAILABLE_OPTIONS
available options
as Specified
BUILDING_CODES
building codes
CAPACITY
capacity
1 Person Occupancy @ 750 lbs
CASTER_HEIGHT
caster height
0.490
u
CASTERS_VISIBLE
casters visible
1
u
CATEGORY
category
CLEARANCE_DEPTH
clearance depth
0
CLEARANCE_HEIGHT
clearance height
0
CONSTRUCTION_DETAILS
construction details
COPYRIGHT
copyright
©Arcat Inc.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Ascension Portable Wheelchair Vertical Lift - Protege 5442P as Specified
u
DESIGN_OPTION
design option
-1
DRAWN_BY
drawn by
Sumex Design, Inc.
ELECTRICAL_AMPERAGE
electrical_amperage
15
ELECTRICAL_FREQUENCY
electrical_frequency
60
ELECTRICAL_PHASE
electrical_phase
1
ELECTRICAL_VOLTAGE
electrical_voltage
120.000
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FRAME_FINISH
frame finish
GLAZING_TINT
glazing tint
GLAZING_TYPE
glazing type
Thermoplastic Sheet
GREEN_BUILDING_LEED
green building-leed
HOST
host
0
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
14420
LIFT_HEIGHT
lift height
3.500
LIFT_TRAVEL_SPEED
lift travel speed
5 ft/min
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Ascension
MANUFACTURER_ADDRESS
manufacturer address
3526 E. Ft. Lowell Rd. Tucson, AZ 85716
MANUFACTURER_FAX
manufacturer fax
520-881-4983
MANUFACTURER_PHONE
manufacturer phone
520-881-3993
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-459-0400
MANUFACTURER_WEBSITE
manufacturer website
http://www.wheelchairlift.com/
MASSUNIT
massunit
1
MAX_HEIGHT
max height
0
MODEL
model
Protege 5442P
u
OMNICLASS_NUMBER
omniclass number
23.50.05.14.17.11
OMNICLASS_TITLE
omniclass title
Platform Lifts
PART_TYPE
part type
0
PLATFORM_CLEAR_LENGTH
platform clear length
4.500
u
PLATFORM_CLEAR_WIDTH
platform clear width
3.000
PRODUCT_DATA
product data
http://www.arcat.com/arcatcos/cos30/arc30670.html
PRODUCT_PROPERTIES
product properties
RECYCLED_CONTENT
recycled content
as Specified
REVISION
revision
R1_2015-08
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.wheelchairlift.com/about/where-to-buy
SEND_MESSAGE
send message
SHARED
shared
0
SPECIFICATION
specification
http://www.arcat.com/sdspecs/htm04/14_42_16asc.htm
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
ADAAG ; ASME 17.1 1996, A18.1 ; ANSI 117.1
TEST_DATA
test data
TYPE_COMMENTS
type comments
Unit can collapse to fit through 36'' entrances
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
4.073
UNIT_LENGTH
unit length
5.083
UNIT_WEIGHT
unit weight
850
UNIT_WIDTH
unit width
3.969
URL
url
http://www.wheelchairlift.com/
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Portable
u
LANDING_HEIGHT
landing height
0.000
u
MIRRORED_LOWER_GATE_SWING
mirrored lower gate swing
0
u
MIRRORED_UPPER_GATE_SWING
mirrored upper gate swing
0
u
STANDARD_LOWER_GATE_SWING
standard lower gate swing
0
u
STANDARD_UPPER_GATE_SWING
standard upper gate swing
0
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D