User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
DRAPER
VARIANTNAME
Aero Lift 25 - Large Housing - 220V
u
MAXPROJECTORSIZE
Max Projector Size
8 3/4" x 20" or 18" x 18"
u
LOWERINGDISTANCE
Lowering Distance
1.66666666666667
u
FORMFACTOR
Form Factor
16" OC joists or 2" x 2"
u
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTSKU
Product SKU
Lifts_Projector_Lift-Draper-Aero_Lift
NOMINALWIDTH
Nominal width
0
NOMINALHEIGHT
Nominal height
0
MANUFACTURERNAME
Manufacturer name
Draper, Inc.
MANUFACTURERCOUNTRY
Manufacturer country
United States
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
United States
VOLTAGE
Voltage
220
u
POWERFACTOR
Power Factor
1
PHASE
Phase
1
NUMBEROFPOLES
Number of Poles
1
FREQUENCY
Frequency
60
APPARENTLOAD
Apparent Load
156
DEFAULTELEVATION
Default Elevation
4
CASEDEPTH
Case Depth
2
WIDTH
Width
1.95833333333333
u
LENGTH
Length
1.95833333333333
u
DROPDOWN
Drop Down
2.66666666666665
u
URL
http://www.draperinc.com
PRODUCTPAGEURL
Product Page URL
http://www.draperinc.com/LiftsMounts/LiftProducts.asp?detail=573
PRODUCTGUID
Product Guid
f35ca8b5-505d-46b9-8ce0-caf2fdf53e2b
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.draperinc.com/filedownload.asp?pathname=LiftsMounts\CAD&filename=AeroLift25.pdf
MODEL
Model
300221
u
MANUFACTURER
Manufacturer
Draper Inc.
DESCRIPTION
Description
Projector Lift
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D