User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 80 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
DRAPER
VARIANTNAME
16:9 HDTV Format - 92" - 220 V
u
WEIGHTNETKG
Weight Net (Kg)
0
REGIONSOUTHAMERICA
Region South America
All
REGIONOCEANIA
Region Oceania
All
REGIONNORTHAMERICA
Region North America
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONEUROPE
Region Europe
All
REGIONASIA
Region Asia
All
REGIONANTARCTICA
Region Antarctica
All
REGIONAFRICA
Region Africa
All
PRODUCTSKU
Product SKU
Projection_Screen-Draper-Targa
NOMINALWIDTH
Nominal width
0
NOMINALHEIGHT
Nominal height
0
MANUFACTURERNAME
Manufacturer name
Draper, Inc.
MANUFACTURERCOUNTRY
Manufacturer country
United States
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
United States
VOLTAGE
Voltage
220
u
NUMBEROFPOLES
Number of Poles
1
FREQUENCY
Frequency
60
APPARENTLOAD
Apparent Load
132
SCREEN
Screen
6.95833333333333
u
IMAGELENGTH
Image Length
6.66666666666667
u
IMAGEHEIGHT
Image Height
3.75
u
IMAGELENGTHCONSTRAINT
Image Length Constraint
6.66666666666667
u
IMAGEHEIGHTCONSTRAINT
Image Height Constraint
3.75
u
CBORDER
C Border
1
u
BORDER
Border
1
u
LOWERED
Lowered
1
WIDTH
Width
0.395833333333333
SCREENDROP
Screen Drop
4.75
u
OVERALLSIZE
Overall Size
57" x 83 1/2"
u
LENGTH
Length
7.54166666666667
u
IMAGEAREA
Image Area
45" x 80"
u
DEPTH
Depth
0.4375
URL
http://www.DraperInc.com
PRODUCTPAGEURL
Product Page URL
http://www.draperinc.com/ProjectionScreens/ScreensProducts.asp?detail=285&screen=Targa
PRODUCTGUID
Product Guid
feee02a1-6779-4c6f-8e46-50aa5caf9afd
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.draperinc.com/filedownload.asp?pathname=ProjectionScreens\Submittals&filename=Targa_Sub.pdf
MODEL
Model
Targa
MANUFACTURERCONTACT
Manufacturer Contact
1-800-238-7999
MANUFACTURER
Manufacturer
Draper Inc.
DESCRIPTION
Description
Projection Screen
RAISED
Raised
0
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D