Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Big Ass Fans
Description
Powerfoil 8
Bill of material
Powerfoil 8
ORDERNO
Powerfoil 8
ACTUAL_EXTENSION_TUBE_LENGTH
actual extension tube length
1
ACTUAL_FAN_DIAMETER
actual fan diameter
8
AIRFOIL_FINISH
airfoil finish
Mill finish aluminum
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATIONS_ENTIRE_FAN
certifications entire fan
ETL/Intertek-certified to ANSI/UL 507 and CSA C22.2
CLEARANCE_REQUIRED_BELOW_THE_CEILING_DECK
clearance required below the ceiling deck
5 ft (1.5 m) below ceiling deck
CLEARANCE_REQUIRED_ON_SIDES
clearance required on sides
2 ft (0.6 m) on sides
CONTROLLER
controller
VFD, NEMA 4X (wall-mounted or onboard)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYLINDER
cylinder
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_TYPE
diameter type
1
EXTENSION_TUBE_LENGTH
extension tube length
1
FAMILY_NAME
family name
FAN_BLADE_LENGTH
fan blade length
3.29166666666667
FAN_CONFIGURATION
fan configuration
Please Confirm Configuration With Cut Sheet
FAN_DIAMETER
fan diameter
8
FAN_HEIGHT
fan height
3.58333333333333
FAN_RADIUS
fan radius
4
FAN_WEIGHT
fan weight
124
FAN_WEIGHT_NOTE
fan weight note
Fan weight not including mount or extension tube
FIRE_RELAY
fire relay
Included
GEARBOX
gearbox
Industrial-grade
HOST
host
5
INPUT_POWER_AND_REQUIRED_BREAKER
input power and required breaker
100–125 VAC, 50 or 60 Hz, 1 Phase, 20 A,200–250 VAC, 50 or 60 Hz, 1 Phase, 15 A,200–250 VAC, 50 or 60 Hz, 3 Phase, 10 A,400–480 VAC, 50 or 60 Hz, 3 Phase, 10 A,575–600 VAC, 50 or 60 Hz, 3 Phase, 10 A
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Big Ass Fans
MASSUNIT
massunit
1
MAXIMUM_FULL_LOAD_CURRENT
maximum full load current
11.0 A @ 100–125 VAC, 1 Phase,5.5 A @ 200–250 VAC, 1 Phase,3.2 A @ 200–250 VAC, 3 Phase,1.6 A @ 400–480 VAC, 3 Phase,1.3 A @ 575–600 VAC, 3 Phase
MAXIMUM_SPEED
maximum speed
176 RPM
MODEL
model
Powerfoil 8
MOTOR
motor
1.0 hp(0.75 kW)
MOTOR_MATERIAL
motor material
MOUNT_OPTIONS
mount options
Large I-beam, spanned angle iron, small or large L-bracket, Z-purlins
NUMBER_AND_TYPE_OF_AIRFOILS
number and type of airfoils
8 patented Powerfoil airfoils and winglets ,8 patent-pending AirFences
OMNICLASS_NUMBER
omniclass number
23.75.35.17.17.11
OMNICLASS_TITLE
omniclass title
Ceiling Fans
ONBOARD_VARIABLE_FREQUENCY_DRIVE
onboard variable frequency drive
ABS/PVC Based Enclosure, Built-in Heatsink
PART_TYPE
part type
0
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETY_FEATURES
safety features
Airfoil retainers, hub clips, safety cables, Grade 8 bolts
SHARED
shared
0
SOUND_LEVEL_AT_MAXIMUM_SPEED
sound level at maximum speed
< 55 dBA
STANDARD_COLOR
standard color
Powerfoil Winglets (Safety Yellow)
STANDARD_MOUNT
standard mount
Small I-beam
SUPPORT
support
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.bigassfans.com/
VERSION
version
2018
VOLTAGE
voltage
0
WARRANTY
warranty
7 yr mechanical, 3 yr (standard) or 7 yr (extended) electrical, 1 yr labor
WINGLET_STANDARD_COLOR
winglet standard color
Powerfoil winglet (safety yellow)
NAME
name
Powerfoil 8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D