Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Connect Tech
Description
Power Supplies
Bill of material
XtremePSU-UC Power Supply
ORDERNO
VAR_5V_OUTPUT
+5v output
10A maximum continuous for full -40 to +85 range
VAR_5V_STANDBY
+5v standby
1A maximum continuous for full -40 to +85 range
VAR_12V_OUTPUT
-12v output
BUS_EXPANSION_OPTIONS
bus expansion options
CONNECTORS
connectors
DIMENSIONS
dimensions
PC104 Compliant
INPUT_PROTECTION
input protection
Reverse polarity protection, transient voltage suppression and series fuse
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
OPTIONAL
optional
OUTPUT_EFFICIENCY
output efficiency
OUTPUT_PROTECTION
output protection
Overload protection and transient voltage suppression
OUTPUT_REGULATION
output regulation
Less than 1%
POWER_CONSUMPTION
power consumption
POWER_REQUIREMENTS
power requirements
NAME
name
IO
io
ULTRA_CAPACITORS
ultra capacitors
VAR_3_3V_OUTPUT
+3.3v output
BATTERY
battery
BUS
bus
MONITORCONTROL
monitorcontrol
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D