Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
abn
Description
Plumbing drainage instal ct faser socket welding fittings socket
Bill of material
plumbing_drainage_instal_ct_faser_socket_welding_fittings_socket_est_ndar
VARIANTNAME
Estándar
DE
44.8 mm
LONGITUD
Longitud
42.000 mm
SOLAPE
Solape
20.000 mm
TUBERADE
Tubería.DE
32.000 mm
TUBERADI
Tubería.DI
23.2 mm
BRANDURL
Brand url
http://abnpipesystems.com/
DESIGNCOUNTRY
Design country
Spain
EDITIONNUMBER
Edition number
1.000
MANUFACTURERCOUNTRY
Manufacturer country
Spain
MANUFACTURERNAME
Manufacturer name
ABN Pipe Systems
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
instal_socket-welding_socket
PRODUCTFAMILY
Product family
Plumbing
PRODUCTGROUP
Product group
Sockets
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
MODELADOPOR
Modelado por
7.000
MODIFICADOPOR
Modificado por
7.000
REVISADOPOR
Revisado por
4.000
VERSIN
Versión
L2.01
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
NBSREFERENCECODE
NBS Reference Code
62.000
NBSREFERENCEDESCRIPTION
NBS Reference Description
Pipes, Tubesand Fittings
UNICLASS14CODE
Uniclass 1.4 Code
L73121
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Pipes and fittings
UNICLASS20CODE
Uniclass 2.0 Code
PR-62
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Pipes, Tubesand Fittings
TCTUBERA
TC.Tubería
A3D_TC_Tuberías_Polipropileno_DIN 8077_PP-RCT+FV_SDR 7.4
TCUNIN
TC.Unión
ABN_INSTAL_TC_Unión_Manguito
MATERIALMAIN
Material main
Polypropylene
SMBOLOANCHURA
Símbolo.Anchura
25.6 mm
VISIBILIDAD
Visibilidad
1.000
ELEMENTOPERSONALIZADO
Elemento·personalizado
0.000
DN
32.000
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
MANUFACTURER
Manufacturer
ABN Pipe Systems
PRODUCTGUID
Product Guid
47c2ca03-83c7-4cb0-940d-ec17364104da
PRODUCTURL
Product url
http://www.abnpipesystems.com/productos/instal-ct-faser-rd/
REFERENCIA
Referencia
D1M0320000000
TECHNICALDESCRIPTION
Technical description
http://www.abnpipesystems.com/wp-content/uploads/2017/01/CAT-TCO-CT-FASER-RD-MARZO-2016.pdf
URL
http://www.abnpipesystems.com/
ISCUSTOM
IsCustom
0.000
TOPEESPESOR
Tope.Espesor
2.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D