Catalog navigation
CAD model selection
Selectable products: 48 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Pleiad G4 Flex
Bill of material
73164-402
ORDERNO
73164-402
u
APPARENT_LOAD
apparent load
9
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0.9
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
DIAMETER
diameter
80
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HEIGHT
height
80
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
V59
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
MODEL
model
Pleiad G4 Flex
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please contact manufacturer for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT
tilt
0
TILT_ANGLE
tilt angle
-90
TILT_DEF_
tilt def.
0
TILTAR
tiltar
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
URL
url
www.fagerhult.se
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
X
x
0
BRAND_OF_DRIVER
brand of driver
Tridonic
CCT__K
cct, k
4000
u
COLOUR
colour
Whiteblack
CRI
cri
90
u
DIAMETER__MM
diameter, mm
122
EFFECT__W
effect, w
u
HEIGHT__MM
height, mm
110
u
IP_RATING
ip rating
20
u
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
u
LIGHT_DISTRIBUTION
light distribution
Narrow Beam
u
LMW
lmw
86
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L100
u
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
u
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
u
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
u
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
u
LUMEN_OUTPUT
lumen output
714
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
u
MCB_B10A
mcb b10a
24
u
MCB_B16A
mcb b16a
38
u
MCB_C10A
mcb c10a
40
u
MCB_C16A
mcb c16a
64
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
u
POWER_FACTOR__100__
power factor, 100 %
0.89
u
PROTECTION_CLASS
protection class
1
u
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
REFLECTOR
reflector
Black
SDCM
sdcm
3
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
2
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
1
THD___
thd, %
9
u
WEIGHT__KG
weight, kg
0.4
u
NAME
name
73164-402
u
CONNECTION
connection
u
AM
am
Yes
u
AVERAGE_W
average w
8.8
u
CLO_FUNCTION_ON
clo function on
Yes
u
CLO_TIME__H
clo time, h
100 000
u
CORRIDOR_FUNCTION
corridor function
Yes
u
END_W
end w
9.2
u
LIGHT_CONTROL
light control
DALIPhase-pulse
u
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
100 000
u
POWER_ON_LAST_LEVEL
power on last level
Yes
u
STAND_BY_W
stand by w
0.2
u
START_W
start w
8.3
u
SWITCH_CONTROL__MAX_NO_
switch control, max no.
25
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D