Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Big Ass Fans
Description
Pivot 2.0
Bill of material
Pivot 2.0
ORDERNO
Pivot 2.0
AIRFOIL_FINISH
airfoil finish
AMPERAGE
amperage
5.6-4.6 A
ASSEMBLY_CODE
assembly code
CATEGORY
category
CERTIFICATIONS
certifications
ETL/Intertek-certified to ANSI/UL 507 CAN/CSA C22.2 No. 113
CONTROLLER
controller
Variable speed wall controller mounts to single-gang jbox or directly to wall
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EXTENSION_TUBE_LENGTH
extension tube length
24
EXTENSION_TUBE_LENGTH_CORRECTION
extension tube length correction
24
FAMILY_NAME
family name
FIRE_RELAY
fire relay
Optional
GRILL
grill
HOST
host
5
KEYNOTE
keynote
LOWER_CORRECTION
lower correction
0
LOWER_PIVOT_ANGLE
lower pivot angle
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
BigAssFans
MASSUNIT
massunit
1
MAX_POWER
max power
460 W
MAX_SPEED
max speed
300 RPM
MINIMUM_AIRFOIL_CLEARANCES
minimum airfoil clearances
4 ft From Ceiling,4 ft From Wall,2 ft On All Sides,12 ft From Corner
MODEL
model
F-PV-0602
MODEL_NUMBER
model number
F-PV2-0602
MOTOR
motor
Gearless direct drive
MOUNTING
mounting
Ceiling: I-beam, bar joists; Columns, Vertical Columns
NUMBER_AND_TYPE_OF_AIRFOILS
number and type of airfoils
6 patended airfoils
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATING_TEMPERATURE
operating temperature
-4°F to 131°F(-20°C to 55°C)
PART_TYPE
part type
0
PIVOT_JOINT
pivot joint
73 Unique Mounting Positions
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETY_FEATURES
safety features
Airfoil retainers, safety cables, and guy wires
SHARED
shared
1
SOUND_LEVEL_AT_MAX_SPEED
sound level at max speed
63.5 dBA
STANDARD_COLOR
standard color
SUPPLY_POWER
supply power
110–125 VAC, 1 Φ, 50/60 Hz, 15 A
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
UPPER_CORRECTION
upper correction
0
UPPER_PIVOT_ANGLE
upper pivot angle
0
URL
url
https://bigassfans.com/fans/pivot-20
VERSION
version
2016
WARRANTY
warranty
3 years motor, controller, and parts Lifetime on hub and airfoils
WEIGHT
weight
114 lb (51.7 kg)
WINGLET
winglet
WINGLET_STANDARD_COLOR
winglet standard color
NAME
name
Pivot 2.0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D