Catalog navigation
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve dublin hiu 13
Bill of material
pipe_valve_dublin_hiu_13_10kw
VARIANTNAME
10kW
u
PRESSURERATING
Pressure Rating
PN16
MAXIMUMOPERATINGTEMPERATURE
Maximum Operating Temperature
130 °C at 10 bar
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
20 bar at 20 °C
KILOWATTS
Kilo Watts
10.000
u
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
KCOEFFICIENT
K Coefficient
46.700
BASEOFFSET
base offset
0.000 mm
WIDTH
Width
440.000 mm
OPENINGWIDTH
Opening Width
411.100 mm
OPENINGDEPTH
Opening Depth
80.000 mm
OFFSET
Offset
215.000 mm
HEIGHT
Height
744.000 mm
DOOROFFSET
Door Offset
88.700 mm
DOORHEIGHT
Door Height
20.000 mm
DOODWIDTH
Dood Width
78.800 mm
DEPTH
Depth
362.000 mm
URL
http://www.herzvalves.com
TYPECOMMENTS
Type Comments
Heat Interface Unit
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/downloads/Herz%20Guildford%20HIU%20data%20sheet.pdf
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/Herz%20Guildford%20HIU%20data%20sheet.pdf
ORDERNUMBER
Order Number
1402065
MODEL
Model
Herz - Dublin Heat Interface Unit
MANUFACTURER
Manufacturer
Herz Valves UK Ltd
KEYNOTE
Keynote
S51
DESCRIPTION
Description
The HERZ 4017 DZR combined regulating and measuring valve has an integral orifice incorporated into the valve casting. Available in sizes from DN15 to DN50, ½” to 2”, with BSP female threaded ends to BS21 and manufactured to BS 7350. The valve is also available in Low Flow and Medium Flow DN15 versions. The commissioning valve has hidden regulating and locking functions.
ASSEMBLYCODE
Assembly Code
D30
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
TYPENAME
TypeName
Heat Interface Unit
SIZE
Size
50mm
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
1402065
MATERIAL
Material
Aluminium
EXPECTEDLIFE
ExpectedLife
0.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/Herz%20Guildford%20HIU%20data%20sheet.pdf
CREATEDON
CreatedOn
April 2015
CREATEDBY1
CreatedBy
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_95
CLASSIFICATIONNAME
ClassificationName
Uniclass 2015
ASSETTYPE
AssetType
Fixed
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D