Catalog navigation
CAD model selection
Selectable products: 6 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Herz Valves UK Ltd
Description
Pipe valve bronze swing check valve HVCH25 13
Bill of material
pipe_valve_bronze_swing_check_valve_hvch25_13_1_1_4_
VARIANTNAME
1 1/4"
u
TYPE
Type
4.000
u
WEIGHT
Weight
1.000
u
SUITABLEPIPEAPPLICATIONS
Suitable Pipe Applications
Copper/Iron/Stainless Steel
PRESSURERATING
Pressure Rating
PN25
MINIMUMOPERATINGTEMPERATURE
Minimum Operating Temperature
-10°C
MAXIMUMOPERATINGPRESSURE
Maximum Operating Pressure
130°C
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
NBSREFERENCE
NBSReference
90-15-40/323
NBSOBJECTNAME
NBSObjectName
Check valves
TOPOFSTEM
Top of Stem
52.437
u
mm
IDPLATERADIUS
ID Plate Radius
10.293
u
mm
IDPLATEHEIGHT
ID Plate Height
0.800 mm
ENDNUTDIAMETER
_End Nut Diameter
56.800
u
mm
HEARTHEIGHTCALC
Heart Height Calc
48.437
u
mm
CONNECTIONSIZERADIUS
Connection Size Radius
16.000
u
mm
ENDNUTTHICKNESS
_End Nut Thickness
16.400
u
mm
CENTRERADIUS
Centre Radius
27.448
u
mm
CAPHEIGHT
Cap_Height
12.563
u
mm
CAPOFFSET
Cap Offset
27.500
u
mm
CAPHEIGHTOFFSET
Cap Height Offset
35.000
u
mm
CAPDIAMETER
Cap Diameter
41.172
u
mm
BODYWIDTH
Body Width
63.200
u
mm
BODYRADIUS
_Body Radius
100.000
u
mm
BODYCURVECENTRE
_Body Curve Centre
70.800
u
mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
CONNECTIONSIZE
Connection Size
32.000
u
mm
BMM
B mm
65.000
u
mm
AMM
A mm
96.000
u
mm
URL
http://www.herzvalves.com/www/default.asp
TYPECOMMENTS
Type Comments
1 1/4" Bronze Swing Check Valve
u
PRODUCTOMLINK
Product O&M Link
http://www.herzvalves.com/www/default.asp?contentID=646
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.herzvalves.com/www/downloads/HVCH25%20PN25%20Bronze%20check%20valve%200209.pdf
ORDERNUMBER
Order Number
HVCH25-04
u
MODEL
Model
Bronze Swing Check Valve PN25
MANUFACTURER
Manufacturer
Herz Valves Uk Ltd
KEYNOTE
Keynote
S90/660
DESCRIPTION
Description
Bronze Swing Check Valve PN25
ASSEMBLYCODE
Assembly Code
D30
WARRANTYSTARTDATE
WarrantyStartDate
Date of Delivery to site
WARRANTYGUARANTORPARTS
WarrantyGuarantorParts
5 Years
WARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
None
WARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
WARRANTYDURATIONPARTS
WarrantyDurationParts
5 Years
WARRANTYDURATIONLABOR
WarrantyDurationLabor
None
WARRANTYDESCRIPTION
WarrantyDescription
Parts Only
TYPENAME
TypeName
1 1/4" Bronze Swing Check Valve
u
SIZE
Size
1 1/4"
u
SERIALNUMBER
SerialNumber
Please record at commissioning
REFERENCEDSTANDARD
ReferencedStandard
BS EN 12328
PRODUCTIONYEAR
ProductionYear
2015
MODELNUMBER
ModelNumber
HVCH25-04
u
MATERIAL
Material
Bronze
INSTALLATIONDATE
InstallationDate
Please record at commissioning
FINISH
Finish
Bronze
EXPECTEDLIFE
ExpectedLife
25.000
DURATIONUNIT
DurationUnit
Years
DOCUMENTATIONTECHNICAL
DocumentationTechnical
http://www.herzvalves.com/www/downloads/HVCH25%20PN25%20Bronze%20check%20valve%200209.pdf
CREATEDON
CreatedOn
December 2015
CREATEDBY1
CreatedBy
COLOR
Color
Bronze
CLASSIFICATIONVALUE
ClassificationValue
Pr_65_54_40_13
CLASSIFICATIONNAME
ClassificationName
Uniclass2015
BARCODE
BarCode
Please record at commissioning
ASSETTYPE
AssetType
Fixed
ASSETIDENTIFIER
AssetIdentifier
Please record at commissioning
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D