Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Daliform Group
Description
PIBISTOP
Bill of material
DALIFORM IGLU PLUS H 16
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
A1010
BRAND_URL
brand url
https://www.daliform.com/en/
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
GTIN_CODE
gtin code
HEIGHT
height
HOST
host
0
IFC_CLASSIFICATION
ifc classification
Material
INSTALLATION_INSTRUCTIONS
installation instructions
https://www.daliform.com/en/iglu-vespaio-aerato/iglu-installation/
KEYNOTE
keynote
03 11 13
LENGTH
length
45
MANUFACTURER
manufacturer
Daliform Group
MANUFACTURER_COUNTRY
manufacturer country
Italy
MANUFACTURER_NAME
manufacturer name
Daliform Group
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
MATERIAL_MAIN
material main
Plastic
MATERIAL_SECONDARY
material secondary
Plastic
MODEL
model
PIBIstop
NBS_REFERENCE_CODE
nbs reference code
15-05-15
NBS_REFERENCE_DESCRIPTION
nbs reference description
Concrete Foundation Systems
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-13 31 17
OMNICLASS_DESCRIPTION
omniclass description
Concrete Formwork
OMNICLASS_NUMBER
omniclass number
23.10.20.00
OMNICLASS_TITLE
omniclass title
Retention Structures
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
https://www.daliform.com/en/iglu-vespaio-aerato/iglu-certifications/
PRODUCT_DATA_URL
product data url
PRODUCT_FAMILY
product family
IGLU'-PLUS
PRODUCT_GROUP
product group
Formwork
PRODUCT_GUID
product guid
a7d0f5d2-fb29-40ab-8d10-6b5edfbc2ddb
PRODUCT_SKU
product sku
IGLU-PLUS-For-standard-use
PRODUCT_URL
product url
https://www.daliform.com/en/iglu-vespaio-aerato/
QR_CODE
qr code
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
AQ, BV, GS, HM, TF
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TECHNICAL_DESCRIPTION
technical description
https://www.daliform.com/en/iglu-vespaio-aerato/iglu-technical-data/
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
JE2
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Formwork
UNICLASS_2_0_CODE
uniclass 2.0 code
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
UNICLASS_2015_CODE
uniclass 2015 code
Pr_20_85_13
UNICLASS_2015_NAME
uniclass 2015 name
Concrete base and foundation products
UNIFORMAT_II_CODE
uniformat ii code
UNIFORMAT_II_DESCRIPTION
uniformat ii description
UNSPSC_CODE
unspsc code
301617
URL
url
https://www.daliform.com/en/iglu-vespaio-aerato/iglu-accessories/#pibistop
WEIGHT_NET__KG_
weight net (kg)
0
WIDTH
width
WORK_PLANE_BASED
work plane-based
1
YOUTUBE_CLIP
youtube clip
https://www.daliform.com/en/iglu-vespaio-aerato/iglu-movie/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D