User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
PG250HF
Bill of material
PG250HF
ORDERNO
PG250HF
ACCENT_MATERIAL
accent material
ADJUSTABLE_CASTOR_VISABILITY
adjustable castor visability
1
ADJUSTABLE_CASTORS
adjustable castors
1
ADJUSTABLE_LEG
adjustable leg
0
ADJUSTABLE_LEG_VISABILITY
adjustable leg visability
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
COUNTER_LIP_DEPTH
counter lip depth
70.800
COUNTERTOP
countertop
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
680
DESCRIPTION
description
Horizontal, 2 door High Performance Gastronorm Prep Chiller with Remote, LH refrigeration services
DESIGN_OPTION
design option
-1
DOOR_RADIUS
door radius
90
ELECTRICAL_AMPERE__A_
electrical ampere (a)
4.380
ELECTRICAL_FREQUENCY__F_
electrical frequency (f)
50
ELECTRICAL_POWER__KW_
electrical power (kw)
1.051
ELECTRICAL_VOLTAGE__V_
electrical voltage (v)
240
FAMILY_NAME
family name
FRONT_PANEL_HEIGHT
front panel height
686.000
GROUND_CLEARANCE
ground clearance
60.000
GROUND_CLEARANCE_ADJUSTED
ground clearance adjusted
115
HEIGHT
height
716
HOST
host
0
KEYNOTE
keynote
LARGE_SIDE_CASE
large side case
0
LEFT_DOOR_SWING_
left door swing?
1
LEG_CASTOR_OFFSET
leg/castor offset
65
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
PG250PREPr
NO_COUNTERTOP
no countertop
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PREP_COUNTERTOP__LEFT_
prep countertop (left)
0
PREP_COUNTERTOP__RIGHT_
prep countertop (right)
1
REFRIDGERATION_IN_POWER__KW_
refridgeration in power (kw)
0.5kW @ -15C
REFRIDGERATION_UNIT_IS_LARGE
refridgeration unit is large
0
REFRIDGERATION_UNIT_LARGE
refridgeration unit large
378
REFRIDGERATION_UNIT_LARGE_LEFT
refridgeration unit large/left
0
REFRIDGERATION_UNIT_LARGE_RIGHT
refridgeration unit large/right
0
REFRIDGERATION_UNIT_LEFT
refridgeration unit left
228
REFRIDGERATION_UNIT_ON_LEFT_SIDE
refridgeration unit on left side
1
REFRIDGERATION_UNIT_ON_RIGHT_SIDE
refridgeration unit on right side
0
REFRIDGERATION_UNIT_RIGHT
refridgeration unit right
0
REFRIDGERATION_UNIT_SIZE
refridgeration unit size
228
REFRIDGERATION_UNIT_SMALL
refridgeration unit small
228
REFRIDGERATION_UNIT_SMALL_LEFT
refridgeration unit small/left
1
REFRIDGERATION_UNIT_SMALL_RIGHT
refridgeration unit small/right
0
REFRIDGERATION_UNIT_VISIBILITY_SETTING
refridgeration unit visibility setting
2
RIGHT_SWING_DOOR
right swing door
0
RIM_THICKNESS
rim thickness
30.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_FOOTINGS
show footings
1
SIDE_UNIT_WIDTH
side unit width
228
STANDARD_COUNTERTOP
standard countertop
1
SWING_DOOR_WIDTH
swing door width
476.500
THIN_SIDE_CASE
thin side case
1
TRUE
true
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
130
WIDTH
width
1181
WORK_PLANE_BASED
work plane-based
0
NAME
name
PG250HF
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D