User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
SKOPE
Description
PG1300VCr
Bill of material
PG1300VCr
ORDERNO
PG1300VCr
ACCENT_MATERIAL
accent material
ADJUSTABLE_CASTOR_VISABILITY
adjustable castor visability
1
ADJUSTABLE_CASTORS
adjustable castors
1
ADJUSTABLE_LEG
adjustable leg
0
ADJUSTABLE_LEG_VISABILITY
adjustable leg visability
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_HEIGHT
base height
1730
CATEGORY
category
COST
cost
0
COUNTER_LIP_DEPTH
counter lip depth
70.800
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
820
DESCRIPTION
description
Vertical, 1 door High Performance Gastronorm Chiller with Remote, top refrigeration services
DESIGN_OPTION
design option
-1
DOOR_RADIUS
door radius
90
ELECTRICAL_AMPERE__A_
electrical ampere (a)
1.010
ELECTRICAL_FREQUENCY__F_
electrical frequency (f)
50
ELECTRICAL_POWER__KW_
electrical power (kw)
0.242
ELECTRICAL_VOLTAGE__V_
electrical voltage (v)
240
FAMILY_NAME
family name
FRONT_PANEL_HEIGHT
front panel height
2137
GROUND_CLEARANCE
ground clearance
56
GROUND_CLEARANCE_ADJUSTED
ground clearance adjusted
115
HEIGHT
height
2137
HOST
host
0
KEYNOTE
keynote
LARGE_SIDE_CASE
large side case
1
LEFT_DOOR_SWING_
left door swing?
1
LEG_CASTOR_OFFSET
leg/castor offset
65
MANUFACTURER
manufacturer
Skope Ltd.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
PG1300VCr
NO_COUNTERTOP
no countertop
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REFRIDGERATION_IN_POWER__KW_
refridgeration in power (kw)
1kW @ -5C
REFRIDGERATION_UNIT_IS_LARGE
refridgeration unit is large
1
REFRIDGERATION_UNIT_LARGE
refridgeration unit large
0
REFRIDGERATION_UNIT_LARGE_LEFT
refridgeration unit large/left
1
REFRIDGERATION_UNIT_LARGE_RIGHT
refridgeration unit large/right
0
REFRIDGERATION_UNIT_LEFT
refridgeration unit left
0
REFRIDGERATION_UNIT_ON_LEFT_SIDE
refridgeration unit on left side
1
REFRIDGERATION_UNIT_ON_RIGHT_SIDE
refridgeration unit on right side
0
REFRIDGERATION_UNIT_RIGHT
refridgeration unit right
0
REFRIDGERATION_UNIT_SIZE
refridgeration unit size
0
REFRIDGERATION_UNIT_SMALL
refridgeration unit small
0
REFRIDGERATION_UNIT_SMALL_LEFT
refridgeration unit small/left
0
REFRIDGERATION_UNIT_SMALL_RIGHT
refridgeration unit small/right
0
REFRIDGERATION_UNIT_VISIBILITY_SETTING
refridgeration unit visibility setting
1
RIGHT_SWING_DOOR
right swing door
0
RIM_THICKNESS
rim thickness
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_FOOTINGS
show footings
1
SIDE_UNIT_WIDTH
side unit width
0
SWING_DOOR_WIDTH
swing door width
685
THIN_SIDE_CASE
thin side case
0
TRUE
true
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
210
WIDTH
width
1370
WORK_PLANE_BASED
work plane-based
0
NAME
name
PG1300VCr
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D