User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 3 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
PHILIPS LIGHTOLIER
Description
Pendant Vetro PM pa01 Led
Bill of material
pendant_vetro_pm_pa01_led_pm02lw30su1_pg01_HI
VARIANTNAME
PM02LW30SU1-PG01
u
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
PM02LW30SU1-PG01.IES
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
VOLTAGE
Voltage
120.000
LAMP
Lamp
LED
APPARENTLOAD
Apparent Load
20.000
u
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
48.000
TM01
0.000
ST02
0.000
ST01
0.000
SMK
0.000
SK02
0.000
SK01X5
0.000
SK01
0.000
CTC
0.000
SUSPENSIONDISTANCE
Suspension Distance
120.000
HEIGHT
Height
13.875
DIAMETER
Diameter
4.750
CANOPYDIAMETER
Canopy Diameter
4.625
CANOPYDEPTH
Canopy Depth
0.375
ECATALOGURL
eCatalog URL
www.philips.com/luminaires
URL
www.usa.lighting.philips.com
PRODUCTPAGEURL
Product Page URL
http://www.lightingproducts.philips.com/search-tool.html#!q=VETRPM
PRODUCTFAMILY
Product Family
Vetro PM Pendants
MODEL
Model
PM02LW30SU1-PG01
u
MANUFACTURER
Manufacturer
Philips Lightolier
LASTUPDATED
Last Updated
10/14/2015
DESCRIPTION
Description
24W, 3000K
u
CATALOGNUMBER
Catalog Number
PM02LW30SU1-PG01
u
ASSEMBLYCODE
Assembly Code
D5020200
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
goBIM
Map Of Offices
No recommendations available.
Download CAD models
Previews
3D
2D