Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Connect Tech
Description
PC104 Products
Bill of material
Xtreme104-Plus 16 Port
ORDERNO
CONNECTORS
connectors
DIMENSIONS
dimensions
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
PCIE_LANE_INTERCONNECT
pcie lane interconnect
STABILITY
stability
NAME
name
CABLE_FREE_OPERATION
cable-free operation
FLASH_TYPE
flash type
INTERFACE
interface
PORTS
ports
POWER_REQUIREMENTS
power requirements
STORAGE
storage
BUS_CONNECTORS
bus connectors
SYSTEM_INTERFACES
system interfaces
ACCESSORIES
accessories
BAUD_RATE
baud rate
BUS
bus
SERIAL
serial
SOFTWARE_COMPATIBILITY
software compatibility
UART_TYPE
uart type
BIT_RATES
bit rates
COMMUNICATION_CONTROLLER
communication controller
CONTROL_SIGNALS
control signals
ELECTRICAL_INTERFACES
electrical interfaces
ENCODING
encoding
HIGH_PERFORMANCE
high performance
HUMIDITY
humidity
INTERRUPTS
interrupts
PCI_ADDRESSES
pci addresses
PROTOCOLS
protocols
SERIAL_CLOCKS
serial clocks
ADDITIONAL_PRODUCT_NUMBERS
additional product numbers
COMPATIBILITY
compatibility
OPERATING_SYSTEM
operating system
ELECTRICAL_INTERFACE
electrical interface
MEMORY_ADDRESSES
memory addresses
STORAGE_TEMPERATURE
storage temperature
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D