User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 14 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Dolphin Solutions
Description
Paper Towel Dispensers
Bill of material
Dolphin Excel Standard Centre-Feed Dispenser
ORDERNO
Dolphin Excel Standard Centre-Feed Dispenser
u
ADDRESS
address
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010900
u
CAN_HOST_REBAR
can host rebar
0
CAPACITY_PAPER_TOWELS
capacity paper towels
u
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Standard centre feed dispenser
u
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
+44 (0) 1424 205200
u
HEIGHT
height
346mm
u
HOST
host
0
u
KEYNOTE
keynote
MANUFACTURER
manufacturer
Dolphin Solutions Limited
u
MASSUNIT
massunit
1
MODEL
model
BC8311
u
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DATA
product data
Lockable Dispenser. Maximum roll size - 230mm high x 220mm diameter. Suitable for most industrial ares, garages, service stations, schools, kitchens etc.
u
PRODUCT_PAGE_LINK
product page link
www.dolphinsolutions.co.uk/en/en/product/standard-centre-feed-dispenser
u
PROJECTION
projection
234mm
u
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
+44 (0) 1424 202224
u
TYPE_COMMENTS
type comments
u
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.dolphinsolutions.co.uk
u
WIDTH
width
225mm
u
WORK_PLANE_BASED
work plane-based
0
u
NAME
name
Dolphin Excel Standard Centre-Feed Dispenser
u
ADDRESS_LINE_1
address line 1
u
NBS_SPEC
nbs spec
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ASSETIDENTIFIER
assetidentifier
AUTHOR
author
u
BARCODE
barcode
CODEPERFORMANCE
codeperformance
CONSTITUENTS
constituents
DOCUMENTATION
documentation
u
DOCUMENTREFERENCE
documentreference
u
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
FEATURES
features
FINISH
finish
u
FORM
form
u
GRADE
grade
HASPROTECTIVEEARTH
hasprotectiveearth
IDLETIME
idletime
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
INTEGRALACCESSORIES
integralaccessories
u
IPCODE
ipcode
ISBUILTIN
isbuiltin
u
ISSUEDATE
issuedate
u
LIFECYCLEPHASE
lifecyclephase
MAINCOLOUR
maincolour
MANUFACTURERURL
manufacturerurl
u
MATERIAL
material
u
METHODOFMEASUREMENT
methodofmeasurement
MODELLABEL
modellabel
u
MODELREFERENCE
modelreference
u
NBSDESCRIPTION
nbsdescription
u
NBSNOTE
nbsnote
NBSREFERENCE
nbsreference
u
NBSTYPEID
nbstypeid
NOMINALCURRENT
nominalcurrent
NOMINALDEPTH
nominaldepth
0.000
u
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
0
u
NOMINALLENGTH
nominallength
0
u
NOMINALVOLTAGE
nominalvoltage
NOMINALWIDTH
nominalwidth
0.000
u
NUMBEROFPOLES
numberofpoles
OPERATION
operation
u
PAPERLENGTH
paperlength
PAPERTOWELCAPACITY
papertowelcapacity
u
PHASEANGLE
phaseangle
PHASEREFERENCE
phasereference
PROCESS
process
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
SENSORRANGE
sensorrange
SERIALNUMBER
serialnumber
SERVICELIFEDURATION
servicelifeduration
SERVICELIFETYPE
servicelifetype
SHAPE
shape
SIZE
size
u
STYLE
style
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
TOWELDISPENSERMATERIAL
toweldispensermaterial
TOWELTYPE
toweltype
u
TOWELWIDTH
towelwidth
u
UNICLASS2
uniclass2
u
USAGECURRENT
usagecurrent
VERSION
version
u
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOUR
warrantydurationlabour
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYGUARANTORLABOUR
warrantyguarantorlabour
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
CAPACITY
capacity
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D