Catalog navigation
CAD model selection
Selectable products: 18 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Optilume pendant
Bill of material
15255-402
ORDERNO
15255-402
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
APPARENT_LOAD
apparent load
31.6
ARTICLENUMBER
articlenumber
15232-402
ASSEMBLY_CODE
assembly code
D5020230
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
ATTACHMENT
attachment
AUTHOR
author
Fagerhult
BARCODE
barcode
7320046703103
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CODEPERFORMANCE
codeperformance
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
White
COLOR_FILTER
color filter
16777215
COLORRENDERINGINDEX
colorrenderingindex
min. 80
CONSTITUENTS
constituents
n/a
CONTROL_GEAR
control gear
DaliPhasePulseControl
COST
cost
0
CREATEDBY
createdby
BIM@fagerhult.se
CREATEDON
createdon
Created 17/10/2016 - Current Technical Data 17/10/2016
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
A suspended workplace luminaire that creates direct/indirect light. or direct light only. Available in several lengths. outputs and colours. the Beta Opti louvre ensures high efficiency and optimal light comfort.
DESIGN_OPTION
design option
-1
DIAMETER
diameter
0
DIFFUSERMATERIAL
diffusermaterial
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOCUMENTATION
documentation
DOCUMENTATIONREFERENCE
documentationreference
DRAWING_REFERENCE
drawing reference
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
31.6
EMERGENCY
emergency
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1133
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
46
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
n/a
FIXED_TO_CEILING
fixed to ceiling
1
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HEIGHT
height
45
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
IP_CODE
ip_code
20
KEYNOTE
keynote
LAMP
lamp
LENGTH
length
1271
LIFECYCLEPHASE
lifecyclephase
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Pendant
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Pendant
LOAD_CLASSIFICATION
load classification
LOR
lor
100
LOUVRE
louvre
Beta Opti
MAINTENANCEFACTOR
maintenancefactor
0
MANUFACTURER
manufacturer
Fagerhult
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
MANUFACTURERURL
manufacturerurl
www.fagerhult.com
MASSUNIT
massunit
1
MATERIAL
material
aluminium
MAX_LENGTH
max length
550
METHODOFMEASUREMENT
methodofmeasurement
MIN_LENGTH
min length
50
MIN_MAX_VALUE
min/max value
200
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Optilume pendant
NBSDESCRIPTION
nbsdescription
Hard wired general lighting system
NBSREFERENCE
nbsreference
70-80-35/110
NOMINALCURRENT
nominalcurrent
0.137391304347826
NOMINALFREQUENCYRANGE
nominalfrequencyrange
NOMINALHEIGHT
nominalheight
45
NOMINALLENGTH
nominallength
1271
NOMINALVOLTAGE
nominalvoltage
230V
NOMINALWIDTH
nominalwidth
62
NR_OF_LAMELLS
nr of lamells
54
NUMBEROFPOLES
numberofpoles
0
NUMBEROFSOURCES
numberofsources
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14
OMNICLASS_TITLE
omniclass title
General Luminaries, Directional
OPTIC
optic
PART_NUMBER
part number
15232-402
PART_TYPE
part type
0
PEND__HEIGHT
pend. height
800
PENDANT_HEIGHT
pendant height
800
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
PHONE
phone
+46 (0)36 10 85 00
PHOTOMETRIC_WEB_FILE
photometric web file
15232-402.IES
PROCESS
process
PRODUCTINFORMATION
productinformation
Luminaire body in extruded aluminium and end caps in cast metal. Black (RAL 9005). white (RAL 9016) structure enamel or champagne smooth matt enamel finish. The top is covered by an active film which generates a broad light pattern and acts as a dust cover. Faceplate over the terminal block in metallised aluminium.
PRODUCTIONYEAR
productionyear
REFERENCESTANDARD
referencestandard
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
15232-402
SERVICELIFEDURATION
servicelifeduration
LED 100.000 hrs
SERVICELIFETYPE
servicelifetype
n/a
SHAPE
shape
Rectangle
SHARED
shared
0
SIZE
size
L 1271mm W 62mm H 45mm
SPACE
space
SUS_PART_NUMBER
sus part number
SUS__POSITION
sus. position
200
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
-90
TOTALWATTAGE
totalwattage
31.6
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPEID
typeid
EA2xx-i
UNICLASS2
uniclass2
Pr_70_70_49_43
UNICLASS2015CODE
uniclass2015code
Pr_70_70_48_46
UNICLASS2015TITLE
uniclass2015title
Light-emitting diodes (LED) luminaires
UNICLASS2015VERSION
uniclass2015version
1.6
URL
url
www.fagerhult.com
USAGECURRENT
usagecurrent
0.137391304347826
VARIANT
variant
124
VERSION
version
1.0
VOLTAGE
voltage
0
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2 years
WARRANTYDURATIONPARTS
warrantydurationparts
5 years
WARRANTYDURATIONUNIT
warrantydurationunit
5 years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
info@fagerhult.se
WARRANTYGUARANTORPARTS
warrantyguarantorparts
info@fagerhult.se
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WATTAGE_COMMENTS
wattage comments
WEIGHT__KG_
weight (kg)
1.9
WIDTH
width
62
AM
am
Yes
AVERAGE_W
average w
43
u
BRAND_OF_DRIVER
brand of driver
Osram
CCT__K
cct, k
4000
u
CLO_FUNCTION_ON
clo function on
Yes
CLO_TIME__H
clo time, h
50 000
COLOUR
colour
Champagne
u
CORRIDOR_FUNCTION
corridor function
Yes
CRI
cri
80
HEIGHT__MM
height, mm
45
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010%
u
LENGTH__MM
length, mm
1271
u
LIGHT_CONTROL
light control
DALIPhase-pulse
u
LIGHT_DISTRIBUTION
light distribution
Directindirect
u
LMW
lmw
105
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L85
u
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L100
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L89
u
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
50 000
LUMEN_OUTPUT
lumen output
4527
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MCB_B10A
mcb b10a
12
u
MCB_B16A
mcb b16a
20
u
MCB_C10A
mcb c10a
21
u
MCB_C16A
mcb c16a
33
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
u
MODULE
module
1200
u
POWER_FACTOR__100__
power factor, 100 %
0.95
u
POWER_ON_LAST_LEVEL
power on last level
Yes
PROTECTION_CLASS
protection class
1
RAL
ral
u
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
SDCM
sdcm
3
STAND_BY_W
stand by w
0.25
START_W
start w
41
u
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
2
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
1
SWITCH_CONTROL__MAX_NO_
switch control, max no.
20
u
THD___
thd, %
12
u
WEIGHT__KG
weight, kg
1.8
u
WIDTH__MM
width, mm
62
NAME
name
15255-402
u
MISCELLANEOUS
miscellaneous
u
END_W
end w
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D