User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 32 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Omnicare-Emergency-Voice-Communication-BIM-Baldwin-Boxall
Bill of material
4WayGreyRecessed
IDENT
4WayGreyRecessed
u
VAR16WAY
16way
0
u
VAR32WAY
32way
0
u
VAR4WAY
4way
1
u
VAR8WAY
8way
0
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS5839 Part 9: 2011; BS8300: 2009, BS9999: 2008
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Excitech Ltd
BARCODE
barcode
n/a
BEZELMATERIAL
bezelmaterial
BEZELVISIBILITY
bezelvisibility
1
CABINETHEIGHT
cabinetheight
290.000
u
CABINETLENGTH
cabinetlength
0
u
CABINETWIDTH
cabinetwidth
410.000
CATEGORY
category
Pr_75_75_18_15:Control Panels
CODEPERFORMANCE
codeperformance
BS5839 Part 9: 2011
COLOR
color
Grey
CONSTITUENTS
constituents
Digital audio – full duplex or speech steered (remote dependent) One master and multiple slaves can be networked on one system (panels are configured on installation). Surface mountable or optional flush mounting with bezel Lockable glazed door Remote units are connected to the master control panel in a loop configuration, using fire rated enhanced four-core cable. (OmniCare cabling & networking) Fully monitored and battery backed (separate box to house batteries supplied with panels larger than 32-way). Addressable via the remote unit Choice of remote units, including disabled refuge, advance disabled refuge, fire telephone, combined unit and disabled toilet alarms
CONTROLTYPE
controltype
Other
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
u
DESCRIPTION
description
Baldwin Boxall Omnicare BVOC4M grey 4 way control panel
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
15
FAMILY_NAME
family name
FEATURES
features
Digital audio – full duplex or speech steered (remote dependent) One master and multiple slaves can be networked on one system (panels are configured on installation). Surface mountable or optional flush mounting with bezel , Lockable glazed door Remote units are connected to the master control panel in a loop configuration, using fire rated enhanced four-core cable. (OmniCare cabling & networking) Fully monitored and battery backed (separate box to house batteries supplied with panels larger than 32-way). Addressable via the remote unit Choice of remote units, including disabled refuge, advance disabled refuge, fire telephone, combined unit and disabled toilet alarm
FINISH
finish
Grey powder coat paint finish.RAL: 7038 30% Gloss
u
GLASSFINISH
glassfinish
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcDistributionControlElement
IFCEXPORTTYPE
ifcexporttype
IfcControllerType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTERNALFINISH
internalfinish
KEYNOTE
keynote
LOCKFINISH
lockfinish
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
sales@baldwinboxall.co.uk
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/master-control-panel
MASSUNIT
massunit
1
MATERIAL
material
Grey powder coat paint finish.RAL: 7038 30% Gloss
u
MATERIALFINISHOPTION
materialfinishoption
MFO
mfo
MODEL
model
Omnicare 4 Way Control Panel Grey
u
MODELNUMBER
modelnumber
BVOC4M
u
MODELREFERENCE
modelreference
Omnicare 4 Way Control Panel
u
NAME
name
GreyControlPanel4way_Omnicare_BaldwinBoxall
u
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Fire detection and alarm control and indicating equipment (CIE)
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-75-30/380
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
290.000
u
NOMINALLENGTH
nominallength
200
NOMINALWIDTH
nominalwidth
410
OMNICLASS_NUMBER
omniclass number
23.85.30.21.11.14
u
OMNICLASS_TITLE
omniclass title
Alarm Panels
u
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/master-control-panel
u
RECESSEDMOUNTEDCONNECTORMOUNTING
recessedmountedconnectormounting
1
u
RECESSEDOPTION
recessedoption
0.000
u
REFERENCE
reference
USERDEFINED
REPLACEMENTCOST
replacementcost
1142
u
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIGNALFACTOR
signalfactor
0
SIGNALOFFSET
signaloffset
0
SIGNALTIME
signaltime
0
SIZE
size
200 x 410 x 290 mm
u
SURFACEMOUNTEDCONNECTORHOUSING
surfacemountedconnectorhousing
0
u
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
One master and multiple slave panels can be linked ‘Listening’ faOption (factory fitted) for additional loop/repeater PCB on some panels (please speak to our Sales Team for advice).cility. one system (panels are configured on installation).• Output for unanswered call indicator; with adjustable delay.Volt free contact - operated when in fault, set during installation.Lockable glazed door.Indicators for: in use/occupied, call, fault, power, charger and speech volume.Handset volume controlFire panel interface.
u
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_75_75_18_15
URL
url
VERSION
version
1
u
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice.
u
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
sales@baldwinboxall.co.uk
WARRANTYGUARANTORPARTS
warrantyguarantorparts
sales@baldwinboxall.co.uk
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
VAR48WAY
48way
0
u
VAR64WAY
64way
0
u
CABINETDEPTH
cabinetdepth
0
u
INDICATORBOARDFINISH
indicatorboardfinish
PANELOFFSET
paneloffset
0.000
u
RECESSEDMOUNTEDCONNECTORVISIBILITY
recessedmountedconnectorvisibility
0
u
SURFACEMOUNTEDCONNECTORVISIBILITY
surfacemountedconnectorvisibility
0
u
VAR112WAY
112way
0
u
VAR127WAY
127way
0
u
VAR80WAY
80way
0
u
VAR96WAY
96way
0
u
DOORFRAMEWIDTH
doorframewidth
0.000
u
INDICATORPANEL
indicatorpanel
PANELSEPERATION
panelseperation
0.000
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D