User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Zenith Interiors
Description
OfficeChairs_Famiglia_HighBack_Allermuir
Bill of material
FMG306
IDENT
FMG306
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_57:Office chairs
CODEPERFORMANCE
codeperformance
BS EN 16139:2013 level 2, BS EN 1022:2005
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
High back on a 5 star base
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Moulded foam construction, fully upholstered, tubular steel frame with wire supports finished in polished chrome, plastic glides, tubular steel frame with wire supports available in slate grey powder coat, decorative railroad stitch detail to perimeter seam, colours: black, white, red, light grey, dark grey and cream, two-tone upholstery
FINISH
finish
n/a
FRAMECOLOUR
framecolour
Chrome
FRAMECOLOUROPTIONS
framecolouroptions
Slate grey
FRAMEFINISH
framefinish
Swivel column in Anthracite, base polished Aluminium
u
FRAMEFINISHOPTIONS
framefinishoptions
Available in slate grey powder coat
FRAMEMATERIALS
framematerials
Aluminium
u
FRAMEMOUNTINGMATERIAL
framemountingmaterial
GRADE
grade
n/a
HASWORKTABLE
hasworktable
0
u
HIGHESTSEATINGHEIGHT
highestseatingheight
555.000
u
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
65 mm hard wheel castors
u
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
430.000
u
MAINCOLOR
maincolor
n/a
MANUFACTURERURL
manufacturerurl
http://www.thesenatorgroup.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
FMG306
u
MODELREFERENCE
modelreference
Famiglia high
NBSCERTIFICATION
nbscertification
www.nationalbimlibrary.com/cert/qlowos0v
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALDEPTH
nominaldepth
660.000
NOMINALHEIGHT
nominalheight
1250.000
NOMINALLENGTH
nominallength
660.000
NOMINALWIDTH
nominalwidth
660.000
OFFICECHAIRBASE
officechairbase
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATBASEMATERIAL
seatbasematerial
SEATINGHEIGHT
seatingheight
475.000
u
SEATINGSEATMATERIAL
seatingseatmaterial
SEATSANDBACKSFINISH
seatsandbacksfinish
Fully upholstered
SEATSANDBACKSFINISHOPTIONS
seatsandbacksfinishoptions
Decorative railroad stitch detail to perimeter seam, colours: black, white, red, light grey, dark grey and cream, two-tone upholstery
SEATSANDBACKSMATERIAL
seatsandbacksmaterial
Moulded foam
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
650 x 650 x 1150 mm
u
STANDARDSDURABILITY
standardsdurability
BS EN 16139:2013 Level 2, BS EN 1022:2005
u
STANDARDSSAFETYREQUIREMENTS
standardssafetyrequirements
BS EN 16139:2013 level 2, BS EN 1022:2005
u
STATUS
status
UNSET
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_57
UNICLASS2015TITLE
uniclass2015title
Office chairs
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKTABLEFRAMEMATERIAL
worktableframematerial
WORKTABLEMATERIAL
worktablematerial
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D