Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Allermuir
Description
OfficeChairs_Famiglia_FMG302-US_Allermuir
Bill of material
FMG306
IDENT
FMG306
u
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ADJUSTABILITY
adjustability
16.75 - 21.75"
u
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_57:Office chairs
CODEPERFORMANCE
codeperformance
AMIS/BIFMA X5.1: 2011
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
High back on a 5 star base
u
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
10
FAMILY_NAME
family name
FEATURES
features
Molded foam construction, fully upholstered, 5 star polished aluminum base, static yoke - swivel only, swivel column in anthracite, 2.5" hard wheel castors
u
FINISH
finish
n/a
FRAMECOLOUR
framecolour
n/a
u
FRAMECOLOUROPTIONS
framecolouroptions
n/a
u
FRAMEFINISH
framefinish
Swivel column in anthracite, base polished aluminum
u
FRAMEFINISHOPTIONS
framefinishoptions
n/a
u
FRAMEMATERIALS
framematerials
Aluminum
u
FRAMEMOUNTINGMATERIAL
framemountingmaterial
GRADE
grade
n/a
HASWORKTABLE
hasworktable
0
u
HIGHESTSEATINGHEIGHT
highestseatingheight
21.750
u
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
2.5" hard wheel castors
u
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
17
u
MAINCOLOR
maincolor
n/a
MANUFACTURERURL
manufacturerurl
http://www.thesenatorgroup.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
FMG306
u
MODELREFERENCE
modelreference
Famiglia high
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALDEPTH
nominaldepth
25.500
u
NOMINALHEIGHT
nominalheight
52.500
u
NOMINALLENGTH
nominallength
25.500
u
NOMINALWIDTH
nominalwidth
25.500
u
OFFICECHAIRBASE
officechairbase
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OMNICLASSCODE
omniclasscode
22-12 52 23
OMNICLASSTITLE
omniclasstitle
Office Seating
OMNICLASSVERSION
omniclassversion
Table 22 2012-05-16
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATBASEMATERIAL
seatbasematerial
SEATINGHEIGHT
seatingheight
18.750
u
SEATINGSEATMATERIAL
seatingseatmaterial
SEATSANDBACKSCOLOUROPTIONS
seatsandbackscolouroptions
Black, White, Red, Light Grey, Dark Grey, Cream
SEATSANDBACKSFINISH
seatsandbacksfinish
Fully upholstered
SEATSANDBACKSFINISHOPTIONS
seatsandbacksfinishoptions
Decorative railroad stitch detail to perimeter seam, two-tone upholstery
SEATSANDBACKSMATERIAL
seatsandbacksmaterial
Molded foam
u
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
25.5 x 52.5 x 25.5"
u
STANDARDSDIMENSIONS
standardsdimensions
n/a
STANDARDSDURABILITY
standardsdurability
ANSI/BIFMA X5.1: 2011
STANDARDSSAFETYREQUIREMENTS
standardssafetyrequirements
ANSI/BIFMA X5.1: 2011
STATUS
status
UNSET
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_57
UNICLASS2015TITLE
uniclass2015title
Office chairs
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
USAGE
usage
n/a
VERSION
version
1
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
10
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKTABLEFRAMEMATERIAL
worktableframematerial
WORKTABLEMATERIAL
worktablematerial
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D