Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armstrong World
Description
OfficeChairs_Axyl_AXL02_Allermuir
Bill of material
AXL02
IDENT
AXL02
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_57:Office chairs
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Arm chair
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Stacks 4, Stacking buffers, Plastic Glides
FINISH
finish
n/a
FOOTHEIGHT
footheight
5
FRAMECOLOUR
framecolour
Black, white, sage, basalt, peacock blue, coral, pebble, stone, polished aluminium, raw aluminium
FRAMEFINISHOPTIONS
framefinishoptions
Powder coat, polished aluminium, raw aluminium
FRAMEMATERIALS
framematerials
Aluminium
FRAMEMOUNTINGMATERIAL
framemountingmaterial
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
LEGHEIGHT
legheight
377.000
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
MANUFACTURERNAME
manufacturername
Allermuir
MANUFACTURERURL
manufacturerurl
www.senator.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Aluminium
MODEL
model
MODELNUMBER
modelnumber
AXL02
MODELREFERENCE
modelreference
Axyl
NAME
name
OfficeChairs_Axyl_AXL02_Allermuir
NBSCERTIFICATION
nbscertification
NBSDESCRIPTION
nbsdescription
Office chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALDEPTH
nominaldepth
605.000
NOMINALHEIGHT
nominalheight
780.000
NOMINALLENGTH
nominallength
565.000
NOMINALWIDTH
nominalwidth
605.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIONALFEATURES
optionalfeatures
Glides with felt
PRODUCTINFORMATION
productinformation
n/a
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATFRAMEMATERIAL
seatframematerial
SEATINGHEIGHT
seatingheight
450.000
SEATINGSEATMATERIAL
seatingseatmaterial
SEATSANDBACKSCOLOUR
seatsandbackscolour
Black, white, sage, basalt, peacock blue, coral (plastic); pebble, stone (wood fibre)
SEATSANDBACKSMATERIAL
seatsandbacksmaterial
Plastic
SEATSANDBACKSMATERIALOPTIONS
seatsandbacksmaterialoptions
Plastic, Wood fibre injected plastic
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
565 x 605 x 780 mm
STANDARDSDURABILITY
standardsdurability
BS EN 16139
STANDARDSSAFETYREQUIREMENTS
standardssafetyrequirements
BS EN 16139
STATUS
status
UNSET
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12_57
UNICLASS2015TITLE
uniclass2015title
Office chairs
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Allermuir warrant that its manufactured products are free from manufacturing defects - in materials or workmanship - for a period of five (5) years. , Allermuir will repair, or replace (at Allermuir's sole discretion) with comparable free of charge materials / components, any product / component which fails under normal use in a single shift environment, as a result of a defect in the materials and/ or workmanship
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D