Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
OEB Egg Smoker Grill Base + 2 Doors
Bill of material
OEB Egg Smoker Grill Base + 2 Doors
ORDERNO
OEB Egg Smoker Grill Base + 2 Doors
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
2.250
DEPTH_DOOR
depth+door
2.323
DESCRIPTION
description
27"x27"D Ceramic Egg Base - Shelf Height 19" From Floor
DESIGN_OPTION
design option
-1
DOOR_INSERT_MATERIAL
door insert material
DOOR_RAIL_HORZ_MATERIAL
door rail horz material
DOOR_RAIL_VERT_MATERIAL
door rail vert material
DOOR_STYLE
door style
Keywest
DOOR_WIDTH
door width
2.240
EGG_OPENING
egg opening
2
EGG_SIZE
egg size
FAMILY_NAME
family name
FINISH
finish
FLAT_DRAWER_MATERIAL
flat drawer material
FOOT_STYLE
foot style
HANDLE_MATERIAL
handle material
HEIGHT
height
2.854
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
OEB2702 H18
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELF_HEIGHT_FROM_FLOOR
shelf height from floor
1.583
SHOW_TOE_KICK
show toe kick
1
TOE_HEIGHT
toe height
0.365
TOE_KICK_MATERIAL
toe kick material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
2.250
WORK_PLANE_BASED
work plane-based
0
NAME
name
OEB Egg Smoker Grill Base + 2 Doors
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D