Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Brown Jordan
Description
OBD 1 Drawer+ 2 Door
Bill of material
OBD 1 Drawer+ 2 Door
ORDERNO
OBD 1 Drawer+ 2 Door
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CABINET_MATERIAL
cabinet material
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
2.250
DEPTH_DOOR
depth+door
2.323
DESCRIPTION
description
24"x27"D Base - 1 Drawer 2 Doors Includes Half Depth Shelf
DESIGN_OPTION
design option
-1
DOOR_RAIL_HORZ
door rail horz
DOOR_RAIL_VERT
door rail vert
DOOR_STYLE
door style
Keywest Louver
DOOR_WIDTH
door width
1.990
FAMILY_NAME
family name
FINISH
finish
FLAT_DRAWER_MATERIAL
flat drawer material
FOOT_STYLE
foot style
HANDLE_MATERIAL
handle material
HEIGHT
height
2.854
HOST
host
0
KEYNOTE
keynote
LOUVER_MATERIAL
louver material
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
OBD2412
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHELF_DEPTH
shelf depth
1.062
SHELF_HEIGHT
shelf height
1
SHELF_WIDTH
shelf width
1.875
SHOW_TOE_KICK
show toe kick
1
TOE_HEIGHT
toe height
0.375
TOE_KICK_MATERIAL
toe kick material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
2
WORK_PLANE_BASED
work plane-based
0
NAME
name
OBD 1 Drawer+ 2 Door
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D