Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Connect Tech
Description
NVIDIA® Jetson™ TX2TX1 Products
Bill of material
NVIDIA® Jetson™ TX2TX1 Passive Heat Sink
ORDERNO
COMPATIBILITY
compatibility
NVIDIA® Jetson™ TX1, NVIDIA® Jetson™ TX2, NVIDIA® Jetson™ TX2 4GB, NVIDIA® Jetson™ TX2i
DIMENSIONS
dimensions
87mm x 50mm x 16mm3.43″ x 1.97″ x 0.63″
FIN_SPACE
fin space
3.00mm
MOUNTING_FASTENER_TORQUE_RATING
mounting fastener torque rating
1.5 in-lb
MOUNTING_FASTENERS
mounting fasteners
M2.0X0.4, PPHMS, 4.0mm long, S.S.
THERMAL_RESISTANCE
thermal resistance
WEIGHT
weight
NAME
name
BLUETOOTH
bluetooth
CAN
can
CPU
cpu
DISPLAY
display
ETHERNET
ethernet
GPIO
gpio
GPU
gpu
MEMORY
memory
MISC
misc
MOUNTING_OPTION
mounting option
OPERATING_SYSTEM
operating system
OPERATING_TEMPERATURE
operating temperature
POWER_REQUIREMENTS
power requirements
SERIAL
serial
STORAGE
storage
USB
usb
USER_EXPANSION
user expansion
WIFI
wifi
FAN_CONNECTOR
fan connector
MATING_HEADER
mating header
AUDIO
audio
SD_CARD
sd card
VIDEO_INPUT
video input
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D