Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Notor 65 Opal Wall
Bill of material
13574-402
ORDERNO
13574-402
APPARENT_LOAD
apparent load
12
ARTICLE_NUMBER
article number
Reload with Family Catalog
ASSEMBLY_CODE
assembly code
D5020230
BODY
body
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR
color
Reload with Family Catalog
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
min. 80
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Reload with Family Catalog
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EAN_CODE
ean_code
Reload with Family Catalog
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
594
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
59
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
65
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_CODE
ip code
Reload with Family Catalog
KEYNOTE
keynote
V59
LAMP
lamp
LED
LENGTH
length
600
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LOAD_CLASSIFICATION
load classification
LOUVRE
louvre
Opal
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
MODEL
model
Notor 65 Opal Wall
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.17
OMNICLASS_TITLE
omniclass title
Direct/Indirect
PART_TYPE
part type
0
PHOTOMETRIC_FILE_NOTE
photometric file note
The .IES files provided are sample files based on a few standard configurations. Not all photometric configurations are available. The actual data and values will vary depending on lens, color temperature and other options. Please visit www.fagerhult.com for more defined photometric data.
PHOTOMETRIC_WEB_FILE
photometric web file
GENERIC - Please download and link the .IES file that best matches your fixture specification
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUS_POSITION
sus position
150
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fagerhult.com
VOLTAGE
voltage
230
WATTAGE_COMMENTS
wattage comments
WEIGHT__KG_
weight (kg)
2
WIDTH
width
65
CCT__K
cct, k
4000
CLO_FUNCTION_ON
clo function on
Yes
COLOUR
colour
Anodised
CRI
cri
80
EFFECT__W
effect, w
11
HEIGHT__MM
height, mm
65
INSTALLATION
installation
Single
IP_RATING
ip rating
20
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
100 000
LENGTH__MM
length, mm
600
LIGHT_CONTROL
light control
DALIPhase-pulse
LIGHT_DISTRIBUTION
light distribution
Direct
LMW
lmw
105
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
1
LUMEN_OUTPUT
lumen output
1128
PROTECTION_CLASS
protection class
1
SDCM
sdcm
3
START_W
start w
11
WIDTH__MM
width, mm
65
NAME
name
13574-402
RAL
ral
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D