Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Faraone
Description
Ninfa 3 Semplificata
Bill of material
ninfa_3_semplificata
LENGTH
Length
2000.000 mm
OFFSET
offset
60.000 mm
NUMERODIVUOTI
numero di vuoti
3.000
DBULL1
D_Bull1
270.391 mm
DBULL2
D_Bull2
300.000 mm
DBULL3
D_Bull3
300.000 mm
LUNGHEZZAMEDIAPANNELLO
lunghezza media pannello
1000.000 mm
ALTEZZAPARAPETTO
altezza parapetto
1000.000 mm
MODEL
Model
NINFA 3
MANUFACTURER
Manufacturer
Faraone srl
URL
http://faraone.it/
CONDIZIONEDEIVUOTI
condizione dei vuoti
3.000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D