Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Connect Tech
Description
Multiport Serial (Asynchronous) Products
Bill of material
Xtreme IO Opto
ORDERNO
Xtreme IO Opto
ADDITIONAL_PRODUCT_NUMBERS
additional product numbers
DAG001, DAG002
BUS
bus
ISA (PC104) connector can be optionally installed as a pass-through connector, PCI-104 (PCI) option
CONNECTORS
connectors
2×25 (50 position) 0.1” (DIL) pin headers available in vertical or right angle
CONTROLADDRESSING
controladdressing
• FPGA Register Controlled Device (No jumpers needed) • Custom logic available upon request
DIMENSIONS
dimensions
PC104 Compliant
INPUTS
inputs
• 24 optically isolated inputs (24-bits) • Wide input voltage range from +0 up to +40V DC • Independent grounds and reverse voltage protection • Selectable interrupt generation on any input signal (change of state, rising or falling edge) • 1.8kOhm current limiting series resistor on each input
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
OPTICAL_ISOLATION
optical isolation
3kV RMS
OUTPUTS
outputs
• 24 optically isolated outputs (24-bits) • Wide output voltage range from +0 up to +40V DC • Open collector configuration with common emitters • Individual selectable output voltage levels with a 4.7kOhm pull up • Maximum output current 8mA
SOFTWARE_COMPATIBILITY
software compatibility
• Custom CTI Device Drivers for QNX, Linux, Windows • Device can also be controlled directly from a memory mapped register set in any operating system
NAME
name
Xtreme IO Opto
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D