Catalog navigation
CAD model selection
Selectable products: 8 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Fagerhult Belysning
Description
Multilume Hydro Anti-ligature LED
Bill of material
23663-519
ORDERNO
23663-519
u
APPARENT_LOAD
apparent load
16
ASSEMBLY_CODE
assembly code
D
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIEBARCODE
cobiebarcode
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0.9
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
-
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
578
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
560
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAGERHULTPARTNUMBER
fagerhultpartnumber
-
FAMILY_NAME
family name
HEIGHT
height
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
-
LAMP
lamp
49W
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
LED
LIGHTSOURCE
lightsource
4000,50_600x600
LOR
lor
0
MANUFACTURER
manufacturer
Fagerhult
MASSUNIT
massunit
1
MATERIALACCENTBODY
materialaccentbody
MATERIALBODY
materialbody
MATERIALLOUVRE
materiallouvre
MATERIALREFLECTOR
materialreflector
MODEL
model
-
NUMBEROFLAMPS
numberoflamps
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
REFLECTORLENGTH
reflectorlength
178
REFLECTORWIDTH
reflectorwidth
960
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SUFFIXCODE
suffixcode
DALI
TILT_ANGLE
tilt angle
90
TOTALLENGTH
totallength
200
TOTALWIDTH
totalwidth
1000
TYPE_COMMENTS
type comments
-
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fagerhult.se
WATTAGE_COMMENTS
wattage comments
WEIGHT_KG
weight_kg
6.5
BRAND_OF_DRIVER
brand of driver
Tridonic
CCT__K
cct, k
4000
u
COLOUR
colour
White
CONNECTION
connection
Ensto 3-way male
u
CRI
cri
80
EFFECT__W
effect, w
38
u
HEIGHT__MM
height, mm
74
INSTALLATION
installation
Recessed
IP_RATING
ip rating
65
IP_RATING__ABOVE_SUSPENDED_CEILINGS_
ip rating (above suspended ceilings)
50
LED_DRIVER__HMAX_FAILURE__
led driver, hmax failure %
10000010
LENGTH__MM
length, mm
655
u
LIGHT_DISTRIBUTION
light distribution
Direct
LMW
lmw
115
u
LUMEN_MAINTENANCE_100_000_H
lumen maintenance 100 000 h
L81
u
LUMEN_MAINTENANCE_50_000_H
lumen maintenance 50 000 h
L90
u
LUMEN_MAINTENANCE_75_000_H
lumen maintenance 75 000 h
L86
u
LUMEN_MAINTENANCE_AT_50_000_H
lumen maintenance at 50 000 h
0.9
u
LUMEN_MAINTENANCE_L80_B10__H
lumen maintenance l80 b10, h
70 000
u
LUMEN_MAINTENANCE_L80_B50__H
lumen maintenance l80 b50, h
100 000
u
LUMEN_MAINTENANCE_L90_B50__H
lumen maintenance l90 b50, h
50 000
u
LUMEN_OUTPUT
lumen output
4351
u
MAINS_FREQUENCY__HZ
mains frequency, hz
0, 50, 60
MAX__AMBIENT_TEMPERATURE___C
max. ambient temperature, °c
25
MCB_B10A
mcb b10a
11
u
MCB_B16A
mcb b16a
17
u
MCB_C10A
mcb c10a
18
u
MCB_C16A
mcb c16a
28
u
MIN__AMBIENT_TEMPERATURE___C
min. ambient temperature, °c
-25
MODULE
module
600x600
u
POWER_FACTOR__100__
power factor, 100 %
0.95
u
PROTECTION_CLASS
protection class
1
RATED_SUPPLY_VOLTAGE__V
rated supply voltage, v
220-240
SDCM
sdcm
3
SURGE_PROTECTION_CM__KVKA
surge protection cm, kvka
2
SURGE_PROTECTION_DM__KVKA
surge protection dm, kvka
1
THD___
thd, %
10
u
WEIGHT__KG
weight, kg
7.8
u
WIDTH__MM
width, mm
655
u
NAME
name
23663-519
u
LUMEN_MAINTENANCE_L90_B10__H
lumen maintenance l90 b10, h
u
AM
am
u
AVERAGE_W
average w
u
CLO_FUNCTION_ON
clo function on
u
CLO_TIME__H
clo time, h
u
CORRIDOR_FUNCTION
corridor function
u
END_W
end w
u
LIGHT_CONTROL
light control
u
LUMEN_MAINTENANCE_L100_B50__H
lumen maintenance l100 b50, h
u
POWER_ON_LAST_LEVEL
power on last level
u
STAND_BY_W
stand by w
u
START_W
start w
u
SWITCH_CONTROL__MAX_NO_
switch control, max no.
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D