Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 3
HELP_VARIABLE
Company
EOS Power
Description
MULP40
Bill of material
MULP40_PCB MOUNTING_EOS
ORDERNO
MULP40_PCB MOUNTING_EOS
u
ALTITUDE
altitude
Operating 16,000 ft.; Non-operating 40,000 ft
DIMENSIONS
dimensions
3 x 2 x 0.75 inches (76.2 x 50.8x 19.05 mm)
EFFICIENCY
efficiency
85 % Typical
HOLD_UP_TIME
hold-up time
40 W 60 ms @ 230 VAC
INPUT_CURRENT
input current
0.8 A max @ 115 VAC AND 0.4 A max @ 230 VAC
INPUT_FREQUENCY
input frequency
47-63 Hz
INPUT_VOLTAGE
input voltage
85-264 VAC390 VDC, Universal
INRUSH_CURRENT
inrush current
25 A @ 115 VAC, 45 A @ 230 VAC, 75 A @ 264 VAC
ISOLATION_VOLTAGE
isolation voltage
Input to Output – 4000 VAC medical applications. Input to GND - 1500 VAC (Not Applicable For Class II Option) Output to GND- 1500VAC for type BF , 500 VAC for type B (Not Applicable For Class II Option)
LEAKAGE_CURRENT
leakage current
300 uA typical, (N.A. for Class II Option); touch current 100 uA
LINE_REGULATION
line regulation
+-0.5 %
LOAD_REGULATION
load regulation
+-1 %
MINIMUM_LOAD
minimum load
0.0 A
MTBF
mtbf
2m Hours, Telcordia -SR332-issue 3
NO_LOAD_POWER
no load power
0.3 W typical
OPERATING_TEMPERATURE
operating temperature
-40 to 70°C, (-40 to 0°C startup is guaranteed with spec deviation)2
OUTPUT_POWER
output power
Up to 40 W Convection Cooling
OUTPUT_VOLTAGE
output voltage
From 5 V to 58 V (Refer model number matrix table)
OVER_CURRENT_PROTECTION
over current protection
110 %
OVER_VOLTAGE_PROTECTION
over voltage protection
110 to 140 %
RELATIVE_HUMIDITY
relative humidity
5 % to 95 %, noncondensing
RIPPLE1
ripple1
1.0 % max for all outputs, 1.5 % max for 5 V
RISE_TIME
rise time
50ms typical
SET_POINT_TOLERANCE
set point tolerance
2 % (3 % for 5V model)
SHORT_CIRCUIT_PROTECTION
short circuit protection
Hiccup mode
STORAGE_TEMPERATURE
storage temperature
-40 to +85°C
SWITCHING_FREQUENCY
switching frequency
65 KHz Typical
TRANSIENT_RESPONSE
transient response
max excursion 4 %; 25 % step load change @ 0.1 Aus slew rate, 50 % duty cycle, 5060Hz, recovery time 5 ms.
WEIGHT
weight
100 gm approx
NAME
name
MULP40_PCB MOUNTING_EOS
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D