User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Gustavsberg
VARIANTNAME
160 c-c, Sinful Black
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB41209204
VARPRODUCTGROUP
Product group
Shower mixer thermostat with shower connection downwards
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Taps/Faucets/Brassware
VARIFCCLASSIFICATION
IFC Classification
Furnishing Element
VARNBSREFERENCECODE
NBS Reference Code
35-06-07
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Bath Water Supply Fittings
VARUNICLASS14CODE
Uniclass 1.4 Code
L725111
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Mixer taps
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-35-06-07
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Bath Water Supply Fittings
VARDEFAULTELEVATION
Default Elevation
1100
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
10.878
VARNOMINALFLOW
Nominal Flow
3
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Aluminium
VARMATERIALSECONDARY
Material secondary
Zink
VARWIDTH
Width
290
VARWARMWATERCONNECTIONRADIUS
Warm Water Connection Radius
13
VARWARMWATERCONNECTIONDIAMETER
Warm Water Connection Diameter
26
VARMOUNTINGHEIGHT
Mounting Height
1100
VARLENGTH
Length
60
VARHALFCC
Half C-C
80
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
13
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
26
VARCCMEASUREMENT
C˗C Measurement
160
VAREANCODE
EAN code
https://7393792225892
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Coloric_thermo_compl.pdf
VARPRODUCTGUID
Product Guid
d670ecd0-eeac-4d52-b217-a667916f42ea
VARTYPECOMMENTS
Type Comments
160 c-c, Sinful Black
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/se/konsument/produkter/blandare.html?tx_mmpdb_pi1[article_number]=0002-UB-YS8-TM8277&tx_mmpdb_pi1[via]=10c&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=56d318a1f0a4041b386aec78e70c0156
VARMODEL
Model
GB41209204
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Coloric_thermo_compl.pdf
VARDESCRIPTION
Description
Coloric Shower mixer thermostat with shower connection downwards
VARCODEVVSDNK
Code VVS DNK
-
VARCODERSKSWE
Code RSK SWE
-
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
-
VARCODEEAN
Code EAN
7393792225892
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB41209204 23
VARSB
SB
1
VARRA
RA
0
VARPR
PR
0
VARMB
MB
0
VARHC
HC
0
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D