User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 18 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Arecont Vision
Description
MicroDome® G2
Bill of material
AV2556DN-S
ORDERNO
AV2556DN-S
u
VAR1_4_RESOLUTION
1/4 resolution
640 H x 480 V
ANGLE_OF_VIEW
angle of view
H-FOV = 95°
ASSEMBLY_CODE
assembly code
D5030800
C_ANNOTATION_01
c annotation 01
1
C_ANNOTATION_02
c annotation 02
0
C_CONSTRAINT
c constraint
1
C_DISTANCE_FROM_CEILING
c distance from ceiling
11.122
C_FOV_HEIGHT
c fov height
9.958
C_MOUNTING_OPTION
c mounting option
2
CATEGORY
category
CEILING_MOUNT
ceiling mount
1
COPYRIGHT
copyright
© 2017 Arecont Vision®
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
1.2, 1080p, 3, and 5 Megapixel (MP) H.264 All-in-One Ultra Low Profile Remote Focus True Day/Night Indoor/Outdoor Dome IP Cameras with SNAPstream™ (Smart Noise Adaptation and Processing), WDR (Wide Dynamic Range), NightView™, and IR LED Models
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE
dynamic range
83.5dB
FAMILY_NAME
family name
FIELD_OF_VIEW_DISTANCE
field of view distance
10
FIELD_OF_VIEW_HEIGHT
field of view height
10
FIELD_OF_VIEW_HORIZONTAL
field of view horizontal
95
FIELD_OF_VIEW_VERTICAL
field of view vertical
71.250
FINISH
finish
FLUSH_MOUNT
flush mount
1
FRAME_RATES
frame rates
At Max Resolution: 37fps (1280 x 960), Cropped: -, Binning Mode: -
FULL_FOV_RESOLUTION
full fov resolution
1280 H x 960 V
HAS_FIELD_OF_VIEW
has field of view
1
HEIGHT
height
0.258
HOST
host
5
HUMIDITY
humidity
0% to 90% (non-condensing)
IMAGE_SENSOR
image sensor
1.2MP
IR_OPTION
ir option
0
KEYNOTE
keynote
LENS
lens
2.8mm, 1/2.5”, F/1.8, IR corrected, M12-mount, H-FOV = 95°
LENS_1
lens 1
MPM2.8A; 2.8mm - H-FOV: 1.2MP(95°)
LENS_NOTES
lens notes
Custom lenses not available
LENS_OPTION_1__HOVER_OVER_TO_SEE_OPTIONS_
lens option 1 (hover over to see options)
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Arecont Vision
MANUFACTURER_ADDRESS
manufacturer address
425 E. Colorado St., 7th Floor, Glendale, CA 91205, USA
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX_NUMBER
manufacturer fax number
1.818.937.0464
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.818.937.0700
MANUFACTURER_SUPPORT
manufacturer support
MASSUNIT
massunit
1
MATERIAL
material
MINIMUM_ILLUMINATION
minimum illumination
Color (Day Mode): 0.03 Lux, Color Binning (Day Mode): -, B/W (Night Mode): 0.003 Lux, IR sensitive
MODEL
model
AV1555DN-F
MOUNTING_ACCESSORIES
mounting accessories
Flush Mount (In-ceiling mount with die-cast aluminum cover and 2in polycarbonate dome bubble)
NO_LENS
no lens
0
OMNICLASS_NUMBER
omniclass number
23.85.30.17.14
OMNICLASS_TITLE
omniclass title
Video Surveillance
OPERATING_TEMPERATURE
operating temperature
-5°C (23°F) to +50°C (122°F)
OPTICAL_FORMAT
optical format
1/3”
PAN_DESIRED
pan desired
0
PART_TYPE
part type
0
PIXEL_PITCH
pixel pitch
3.75μm
POWER_CONSUMPTION
power consumption
5.590
POWER_SUPPLY
power supply
Power Over Ethernet: PoE 802.3af, Class 3, 5.59 watts DC power
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.arecontvision.com/marketing/contents/ArecontVision_MicroDomeG2_DS_003_ENG_001.pdf
PRODUCT_NAME
product name
MicroDome G2
PRODUCT_PAGE_URL
product page url
https://www.arecontvision.com/product/MicroDome+G2/AV1555DN-F-NL#KeyFeatures
RESOLUTION
resolution
1.2MP
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_DESIRED
rotation desired
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STORAGE_TEMPERATURE
storage temperature
-20°C (-4°F) to +60°C (140°F)
SURFACE_MOUNT
surface mount
0
TILT_DESIRED
tilt desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.arecontvision.com
VERSION
version
2015 – v1.0a
WALL_MOUNT
wall mount
0
WEIGHT
weight
0.700
WIDTH
width
0.333
NAME
name
AV2556DN-S
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D