User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 10 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Arecont Vision
Description
MicroDome® Duo
Bill of material
AV6655DN-08
ORDERNO
AV6655DN-08
u
VAR1_4_RESOLUTION
1/4 resolution
Total: 1920 H x 540 V, Per Sensor: 960 H x 540 V
ANGLE_OF_VIEW
angle of view
H-FOV = 30°
ASSEMBLY_CODE
assembly code
D5030800
C_ANNOTATION_01
c annotation 01
1
C_ANNOTATION_02
c annotation 02
0
C_ANNOTATION_OFFSET_01
c annotation offset 01
0
C_ANNOTATION_OFFSET_02
c annotation offset 02
0
C_CAMERA_X
c camera x
-0.112
C_CAMERA_X_2
c camera x 2
0.112
C_CAMERA_Y
c camera y
0
C_CAMERA_Y_2
c camera y 2
0
C_CONSTRAINT
c constraint
1
C_FOV_ANGLE
c fov angle
0
C_FOV_F
c fov f
0
C_FOV_H
c fov h
0
C_FOV_HEIGHT
c fov height
15
C_FOV_V
c fov v
0.156
C_JUNCTION_BOX
c junction box
0
C_LENS_OPTION
c lens option
0
C_MOUNTING_OPTION
c mounting option
1
C_NO_LENS_OPTION
c no lens option
0
C_PAN_1
c pan 1
0
C_PAN_2
c pan 2
0
C_TILT_1
c tilt 1
0
C_TILT_2
c tilt 2
0
C_WALL_MOUNT
c wall mount
0
CATEGORY
category
CEILING_SURFACE
ceiling/surface
1
COPYRIGHT
copyright
© 2017 Arecont Vision®
CORNER_MOUNT
corner mount
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
4, 6, and 10 Megapixel (MP) H.264 All-in-One Remote Focus User-Configurable Multi-Sensor True Day/Night Indoor/Outdoor Dome IP Cameras with SNAPstream™ (Smart Noise Adaptation and Processing) and WDR (Wide Dynamic Range) Models
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE
dynamic range
69.5dB
FAMILY_NAME
family name
FIELD_OF_VIEW_DISTANCE_1
field of view distance 1
20
FIELD_OF_VIEW_DISTANCE_2
field of view distance 2
20
FIELD_OF_VIEW_HEIGHT
field of view height
15
FIELD_OF_VIEW_HORIZONTAL_1
field of view horizontal 1
30
FIELD_OF_VIEW_HORIZONTAL_2
field of view horizontal 2
30
FIELD_OF_VIEW_VERTICAL_1
field of view vertical 1
16.875
FIELD_OF_VIEW_VERTICAL_2
field of view vertical 2
16.875
FINISH
finish
FLUSH_MOUNT
flush mount
0
FRAME_RATES
frame rates
At Max Resolution: 15fps (3840 x 1080), 1/4 Resolution: 24fps (1920 x 590), Binning Mode: -
FULL_FOV_RESOLUTION
full fov resolution
Total: 3840 H x 1080 V, Per Sensor: 1920 H x 1080 V
HAS_FIELD_OF_VIEW
has field of view
1
HEIGHT
height
0.408
HOST
host
5
HUMIDITY
humidity
0% to 90% (non-condensing)
IMAGE_SENSOR
image sensor
4MP (2 x 1080p)
KEYNOTE
keynote
LENS
lens
8mm, F1.6, H-FOV = 30°
LENS_1
lens 1
MPM8.0; 8mm - H-FOV: 1080p(30°)
LENS_2
lens 2
MPM8.0; 8mm - H-FOV: 1080p(30°)
LENS_NOTES
lens notes
Custom lenses not available
LENS_OPTION_1__HOVER_OVER_TO_SEE_OPTIONS_
lens option 1 (hover over to see options)
1
LENS_OPTION_2__HOVER_OVER_TO_SEE_OPTIONS_
lens option 2 (hover over to see options)
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Arecont Vision
MANUFACTURER_ADDRESS
manufacturer address
425 E. Colorado St., 7th Floor, Glendale, CA 91205, USA
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX_NUMBER
manufacturer fax number
1.818.937.0464
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.818.937.0700
MANUFACTURER_SUPPORT
manufacturer support
MASSUNIT
massunit
1
MATERIAL
material
MINIMUM_ILLUMINATION
minimum illumination
Color (Day Mode): 0.2 Lux, Color Binning (Day Mode): - , B/W (Night Mode): 0.02 Lux, IR sensitive
MODEL
model
AV4655DN-08
MOUNTING_ACCESSORIES
mounting accessories
Select Optional Accessories
OMNICLASS_NUMBER
omniclass number
23.85.30.17.14
OMNICLASS_TITLE
omniclass title
Video Surveillance
OPERATING_TEMPERATURE
operating temperature
-40°C (-40°F) to +50°C (122°F)
OPTICAL_FORMAT
optical format
1/3”
PAN_DESIRED_1
pan desired 1
0
PAN_DESIRED_2
pan desired 2
0
PART_TYPE
part type
0
PENDANT_MOUNT
pendant mount
0
PIXEL_PITCH
pixel pitch
2.2μm
POLE_MOUNT
pole mount
0
POWER_CONSUMPTION
power consumption
7.900
POWER_SUPPLY
power supply
Power Over Ethernet: PoE 802.3af, Class 3, 7.9 Watts DC Power max
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.arecontvision.com/marketing/contents/ArecontVision_MicroDomeDuo_DS_001_ENG_001_1.pdf
PRODUCT_NAME
product name
MicroDome Duo
PRODUCT_PAGE_URL
product page url
https://www.arecontvision.com/product/MicroDome+Duo+Series/AV4655DN-08#KeyFeatures
RESOLUTION
resolution
4MP
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_DESIRED_1
rotation desired 1
0
ROTATION_DESIRED_2
rotation desired 2
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STORAGE_TEMPERATURE
storage temperature
-40°C (-4°F) to +60°C (140°F)
TILT_DESIRED_1
tilt desired 1
0
TILT_DESIRED_2
tilt desired 2
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.arecontvision.com
VERSION
version
2015 – v1.0a
WALL_MOUNT
wall mount
0
WEIGHT
weight
1.950
WIDTH
width
0.733
NAME
name
AV6655DN-08
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D