Catalog navigation
CAD model selection
Selectable products: 15 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Arecont Vision
Description
MegaView® 2
Bill of material
AV3226PMIR-S
ORDERNO
AV3226PMIR-S
u
VAR1_4_RESOLUTION
1/4 resolution
1024 H x 768 V
ANGLE_OF_VIEW
angle of view
H-FOV = 105°–39°
ASSEMBLY_CODE
assembly code
D5030800
C_ANGLE
c angle
0
C_ANNOTATION_01
c annotation 01
1
C_ANNOTATION_02
c annotation 02
0
C_ANNOTATION_OFFSET_01
c annotation offset 01
0
C_ANNOTATION_OFFSET_02
c annotation offset 02
0
C_CAMERA_ANGLE
c camera angle
0
C_CAMERA_HEIGHT
c camera height
12
C_CAMERA_OFFSET
c camera offset
0
C_CONSTRAINT
c constraint
7
C_DISTANCE_FROM_CEILING
c distance from ceiling
11.122
C_FOV_DISTANCE
c fov distance
10
C_FOV_HEIGHT
c fov height
12.497
C_MOUNTING_OPTION
c mounting option
1
CATEGORY
category
CEILING_MOUNT
ceiling mount
1
COPYRIGHT
copyright
© 2017 Arecont Vision®
CORNER_MOUNT
corner mount
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.926
DESCRIPTION
description
1.2, 1080p, 3, 5, and 10 Megapixel (MP) H.264 All-in-One Motorized P-Iris Lens True Day/Night IR Indoor/Outdoor Bullet-Style IP Cameras with SNAPstream™ (Smart Noise Adaptation and Processing), WDR (Wide Dynamic Range), and STELLAR™ (Spatio Temporal Low Light Architecture) Models
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE
dynamic range
69.5dB
FAMILY_NAME
family name
FIELD_OF_VIEW_DISTANCE
field of view distance
10
FIELD_OF_VIEW_HEIGHT
field of view height
12.833
FIELD_OF_VIEW_HORIZONTAL
field of view horizontal
43
FIELD_OF_VIEW_VERTICAL
field of view vertical
32.250
FINISH
finish
FRAME_RATES
frame rates
At Max Resolution: 21fps (2048 x 1536) , Cropped: 29fps (1920 x 1080), 30fps (1280 x 1024), Binning Mode: 46fps (1024 x 768), 64fps (960 x 540)
FULL_FOV_RESOLUTION
full fov resolution
2048 H x 1536 V
HAS_FIELD_OF_VIEW
has field of view
1
HEIGHT
height
0.392
HOST
host
5
HUMIDITY
humidity
0% to 90% (non-condensing)
IMAGE_SENSOR
image sensor
3MP
KEYNOTE
keynote
LENS
lens
2.8–8mm, 1/2.7”, F1.2, H-FOV = 105°–39°
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Arecont Vision
MANUFACTURER_ADDRESS
manufacturer address
425 E. Colorado St., 7th Floor, Glendale, CA 91205, USA
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX_NUMBER
manufacturer fax number
1.818.937.0464
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.818.937.0700
MANUFACTURER_SUPPORT
manufacturer support
MASSUNIT
massunit
1
MATERIAL
material
MINIMUM_ILLUMINATION
minimum illumination
Color (Day Mode): 0.3 Lux, Color Binning (Day Mode): 0.15 Lux, B/W (Night Mode): 0 Lux, IR sensitive
MODEL
model
AV3225DN-H
MOUNTING_ACCESSORIES
mounting accessories
Select Optional Accessories
OMNICLASS_NUMBER
omniclass number
23.85.30.17.14
OMNICLASS_TITLE
omniclass title
Video Surveillance
OPERATING_TEMPERATURE
operating temperature
-40°C (-40°F) to +50°C (122°F)
OPTICAL_FORMAT
optical format
1/3”
PAN_DESIRED
pan desired
0
PART_TYPE
part type
0
PIXEL_PITCH
pixel pitch
2.2μm
POLE_MOUNT
pole mount
0
POWER_CONSUMPTION
power consumption
11.500
POWER_SUPPLY
power supply
Power Over Ethernet: PoE 802.3af, Class 3, 12–48V DC, 24V AC
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.arecontvision.com/marketing/contents/ArecontVision_MegaView2_DS_004_ENG_003.pdf
PRODUCT_NAME
product name
MegaView 2
PRODUCT_PAGE_URL
product page url
https://www.arecontvision.com/product/MegaDome2/AV3225DN-H#KeyFeatures
RESOLUTION
resolution
3MP
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_DESIRED
rotation desired
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STORAGE_TEMPERATURE
storage temperature
-40°C (-40°F) to +60°C (140°F)
TILT_DESIRED
tilt desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.arecontvision.com
VERSION
version
2015 – v1.0a
WALL_MOUNT
wall mount
0
WEIGHT
weight
3.900
WIDTH
width
0.392
NAME
name
AV3226PMIR-S
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D