User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 11 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Arecont Vision
Description
MegaVideo® G5
Bill of material
AV3215PM-S
ORDERNO
AV3215PM-S
u
VAR1_4_RESOLUTION
1/4 resolution
640 H x 480 V
ANGLE_OF_VIEW
angle of view
H-FOV = 102°
ASSEMBLY_CODE
assembly code
D5030800
C_ANGLE
c angle
0
C_ANNOTATION_ANGLE
c annotation angle
0
C_ANNOTATION_X
c annotation x
0
C_ANNOTATION_Y
c annotation y
7.400
C_CAMERA_ANGLE
c camera angle
0
C_CAMERA_X_OFFSET
c camera x offset
0
C_CAMERA_Z_OFFSET
c camera z offset
0
C_CONSTRAINT
c constraint
1
C_FOV_DISTANCE
c fov distance
120.000
C_FOV_FRONT
c fov front
120.000
C_FOV_H
c fov h
30
C_FOV_HEIGHT
c fov height
105.656
C_FOV_TOP
c fov top
105.656
C_FOV_V
c fov v
22.500
C_LARGE_HOUSING
c large housing
0
C_LENS_CONSTRAINT
c lens constraint
1
C_PAN
c pan
0
C_SMALL_HOUSING
c small housing
1
C_TILT
c tilt
0
CATEGORY
category
COPYRIGHT
copyright
© 2018 Arecont Vision®
CORNER_MOUNT
corner mount
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
2.490
DESCRIPTION
description
1.2, 1080p, 3, 5, and 10 Megapixel (MP) H.264 True Day/Night Indoor Box-Style Compact IP Cameras with SNAPstream™ (Smart Noise Adaptation and Processing), Enhanced WDR™ (Wide Dynamic Range), and STELLAR™ (Spatio Temporal Low Light Architecture) Models
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE
dynamic range
83.5dB
FAMILY_NAME
family name
FIELD_OF_VIEW_DISTANCE
field of view distance
120.000
FIELD_OF_VIEW_HORIZONTAL
field of view horizontal
30
FIELD_OF_VIEW_VERTICAL
field of view vertical
22.500
FINISH
finish
FRAME_RATES
frame rates
Cropped: -, Binning Mode: -,At Max Resolution: 37fps (1280x1024)
FULL_FOV_RESOLUTION
full fov resolution
1280 H x 960 V
HAS_FIELD_OF_VIEW
has field of view
1
HEIGHT
height
2.500
HOST
host
5
HOUSING
housing
HSG2
HUMIDITY
humidity
0% to 90% (non-condensing)
IMAGE_SENSOR
image sensor
1.2MP
KEYNOTE
keynote
LARGE_OUTDOOR_IMPACT_RESISTANT_HOUSING
large outdoor impact-resistant housing
0
LENS
lens
1/3", CS-mount, F1.2, P-iris, IR corrected, MPL2.8-8.5MPI (2.8–8.5mm), H-FOV: 102°
LENS_1
lens 1
MPL2.8-8.5MPI (2.8–8.5mm), H-FOV: 102°
LENS_NOTES
lens notes
Select lens option 1 - 18 (hover over to see options)
LENS_OPTION_1__HOVER_OVER_TO_SEE_OPTIONS_
lens option 1 (hover over to see options)
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Arecont Vision
MANUFACTURER_ADDRESS
manufacturer address
425 E. Colorado St., 7th Floor, Glendale, CA 91205, USA
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX_NUMBER
manufacturer fax number
1.818.937.0464
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.818.937.0700
MANUFACTURER_SUPPORT
manufacturer support
MASSUNIT
massunit
1
MATERIAL
material
MINIMUM_ILLUMINATION
minimum illumination
Color (Day Mode): 0.02 Lux, Color Binning (Day Mode): -,B/W (Night Mode): 0.002 Lux IR sensitive
MODEL
model
AV1215PM-S
MOUNTING_ACCESSORIES
mounting accessories
HSG2-WMT
OMNICLASS_NUMBER
omniclass number
23.85.30.17.14
OMNICLASS_TITLE
omniclass title
Video Surveillance
OPERATING_TEMPERATURE
operating temperature
-5°C (23°F) to +50°C (122°F), -5°C (23°F) to +40°C (104°F) in D4SO housings
OPTICAL_FORMAT
optical format
1/3"
PAN_DESIRED
pan desired
0
PART_TYPE
part type
0
PIXEL_PITCH
pixel pitch
3.75μm
POLE_MOUNT
pole mount
0
POWER_CONSUMPTION
power consumption
6.200
POWER_SUPPLY
power supply
PoE 802.3af, Class 2
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.arecontvision.com/marketing/contents/ArecontVision_MegaVideo-G5_DS_003_ENG_004.pdf
PRODUCT_NAME
product name
MegaVideo G5
PRODUCT_PAGE_URL
product page url
https://www.arecontvision.com/product/MegaVideo+G5/AV1215PM-S#KeyFeatures
RESOLUTION
resolution
1280 H x 960 V
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL_OUTDOOR_IMPACT_RESISTANT_HOUSING
small outdoor impact-resistant housing
1
SQUARE_ELECTRICAL_BOX_ADAPTER
square electrical box adapter
0
STANDARD_JUNCTION_BOX_MOUNTING
standard junction box mounting
0
STORAGE_TEMPERATURE
storage temperature
-20°C (-4°F) to +60°C (140°F)
SUPPORT_EMAIL
support email
SUPPORT_PHONE
support phone
(224) 699-9545
TELEPHOTO
telephoto
0
TILT_DESIRED
tilt desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.arecontvision.com
VERSION
version
2016 – v1.0a
WEIGHT
weight
0.160
WIDE_ANGLE
wide angle
1
WIDTH
width
3.000
NAME
name
AV3215PM-S
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D