User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Arecont Vision
Description
MegaDome® 4K
Bill of material
AV08ZMD-400
ORDERNO
AV08ZMD-400
VAR1_4_RESOLUTION
1/4 resolution
1920 H x 1080 V
ANGLE_OF_VIEW
angle of view
H-FOV = 96°–43°
ASSEMBLY_CODE
assembly code
D5030800
C_ANNOTATION_01
c annotation 01
1
C_ANNOTATION_02
c annotation 02
0
C_ANNOTATION_OFFSET_01
c annotation offset 01
0
C_ANNOTATION_OFFSET_02
c annotation offset 02
0
C_CAMERA_ANGLE
c camera angle
0
C_CAMERA_HEIGHT
c camera height
12
C_CAMERA_OFFSET
c camera offset
0
C_CONSTRAINT
c constraint
1
C_DISTANCE_FROM_CEILING
c distance from ceiling
11.122
C_FOV_HEIGHT
c fov height
12.099
C_MOUNTING_OPTION
c mounting option
1
CATEGORY
category
CEILING_SURFACE
ceiling/surface
1
COPYRIGHT
copyright
© 2017 Arecont Vision®
CORNER_MOUNT
corner mount
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
8.3 Megapixel (MP) H.264 Motorized P-Iris Lens True Day/Night Indoor/Outdoor Dome IP Cameras with SNAPstream™ (Smart Noise Adaptation and Processing), NightView™, and IR LEDs
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE
dynamic range
70.7dB
FAMILY_NAME
family name
FIELD_OF_VIEW_DISTANCE
field of view distance
20
FIELD_OF_VIEW_HEIGHT
field of view height
12.250
FIELD_OF_VIEW_HORIZONTAL
field of view horizontal
45
FIELD_OF_VIEW_VERTICAL
field of view vertical
25.313
FINISH
finish
FLUSH_MOUNT
flush mount
0
FRAME_RATES
frame rates
At Max Resolution: 30fps (3840 x 2160), Binning Mode: 60fps (1920 x 1080)
FULL_FOV_RESOLUTION
full fov resolution
3840 H x 2160 V
HAS_FIELD_OF_VIEW
has field of view
1
HEIGHT
height
0.417
HOST
host
5
HUMIDITY
humidity
0% to 90% (non-condensing)
IMAGE_SENSOR
image sensor
8.3MP
KEYNOTE
keynote
LENS
lens
4.4–10mm Integrated, 1/1.7”, F/1.2, H-FOV = 96°–43°
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Arecont Vision
MANUFACTURER_ADDRESS
manufacturer address
425 E. Colorado St., 7th Floor, Glendale, CA 91205, USA
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_FAX_NUMBER
manufacturer fax number
1.818.937.0464
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
1.818.937.0700
MANUFACTURER_SUPPORT
manufacturer support
MASSUNIT
massunit
1
MATERIAL
material
MINIMUM_ILLUMINATION
minimum illumination
Color (Day Mode): 0.5 Lux, Color Binning (Day Mode): 0.25 Lux, B/W (Night Mode): 0.02 Lux, IR sensitive
MODEL
model
AV08ZMD-400
MOUNTING_ACCESSORIES
mounting accessories
Select Optional Accessories
OMNICLASS_NUMBER
omniclass number
23.85.30.17.14
OMNICLASS_TITLE
omniclass title
Video Surveillance
OPERATING_TEMPERATURE
operating temperature
-40°C (-40°F) to +50°C (122°F)
OPTICAL_FORMAT
optical format
1/1.7”
PAN_DESIRED
pan desired
0
PART_TYPE
part type
0
PENDANT_MOUNT
pendant mount
0
PIXEL_PITCH
pixel pitch
1.85μm
POLE_MOUNT
pole mount
0
POWER_CONSUMPTION
power consumption
12.400
POWER_SUPPLY
power supply
Power Over Ethernet: PoE 802.3af, Class 3, 12.4W / 14.1W (IR on)
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.arecontvision.com/marketing/contents/ArecontVision_MegaDome4K_DS_001_ENG_003.pdf
PRODUCT_NAME
product name
MegaDome 4K
PRODUCT_PAGE_URL
product page url
https://www.arecontvision.com/product/megadome_4k/AV08ZMD-400#KeyFeatures
RESOLUTION
resolution
8.3MP
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_DESIRED
rotation desired
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STORAGE_TEMPERATURE
storage temperature
-40°C (-40°F) to +60°C (140°F)
TILT_DESIRED
tilt desired
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.arecontvision.com
VERSION
version
2015 – v1.0a
WALL_MOUNT
wall mount
0
WEIGHT
weight
2.250
WIDTH
width
0.481
NAME
name
AV08ZMD-400
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D