Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
LUG Light Factory
Description
MEDICA 1 LED pt
Bill of material
MEDICA 1 LED pt
ORDERNO
MEDICA 1 LED pt
APPARENT_LOAD
apparent load
38.542
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DŁUGOŚĆ
długość
620
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
572
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
572
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
FAMILY_NAME
family name
HOST
host
5
INDEKS
indeks
070101.5L01.321
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP
ip
IP65
KEYNOTE
keynote
KLASYFIKACJA_OBCIĄŻENIA
klasyfikacja obciążenia
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
LUG Light Factory
MASA_NETTO
masa netto
8
MASSUNIT
massunit
1
MATERIAŁ_KLOSZ
materiał klosz
MATERIAŁ_LED
materiał led
MATERIAŁ_OBUDOWA
materiał obudowa
MATERIAŁ_RASTER
materiał raster
MOC_OPRAWY
moc oprawy
37
MODEL
model
MEDICA 1 LED p/t
NAZWA_OPRAWY
nazwa oprawy
MEDICA 1 LED p/t ED 4500lm/830 625x625
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
070101.5L01.321.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SZEROKOŚĆ
szerokość
620
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lug.com.pl
VERSION
version
2014
WATTAGE_COMMENTS
wattage comments
37
WSP_ŁCZYNNIK_MOCY
współczynnik mocy
0.960
WYSOKOŚĆ
wysokość
65
NAME
name
MEDICA 1 LED pt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D