User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Solaronics
Description
Mechanical Equipment-Heater Solaronics True Dual-Stainless-U Tube-SMTU
Bill of material
Mechanical Equipment-Heater Solaronics True Dual-Stainless-U Tube-SMTU
ORDERNO
Mechanical Equipment-Heater Solaronics True Dual-Stainless-U Tube-SMTU
VAR2D_CLEARANCE_VISIBILITY
2d clearance visibility
1
VAR3D_CLEARANCE_VISIBILITY
3d clearance visibility
0
ACTUAL_HEATER_GAS_FLOW
actual heater gas flow
0
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
138
AIR_SUPPLY_CONNECTOR_DESCRIPTION
air supply connector description
Combustion Air Supply
ALWAYS_VERTICAL
always vertical
1
AMPS
amps
2.300
APPARENT_LOAD
apparent load
1.300
ASSEMBLY_CODE
assembly code
D3020
BLOWER_MOTOR_VISIBILITY
blower motor visibility
1
BTU_RANGE
btu range
At High Pressure Heating Input is 200000 BTU/hr. At Low Pressure Heating Input is 145000 BTU/hr.
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_ABOVE_HEATER
clearance above heater
1
CLEARANCE_BELOW_HEATER
clearance below heater
8.500
CLEARANCE_IN_FRONT_OF_HEATER
clearance in front of heater
5.667
CLEARANCE_REAR_OF_HEATER
clearance rear of heater
5.667
CONNECTOR_DESCRIPTION
connector description
Connector for Electrical Power
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
True Dual Gas Fired 2-Stage Tube Heaters, U-Tube, Stainless Steel
DESIGN_OPTION
design option
-1
DISTANCE_FROM_TUBE_CENTER_TO_CEILING
distance from tube center to ceiling
2
FAMILY_NAME
family name
FUEL_INLET_CONNECTOR_DESCRIPTION
fuel inlet connector description
1/2" FPT Gas Inlet
FUEL_TYPE
fuel type
Liquid Propane
HANGER_MATERIAL
hanger material
HEATING_INPUT
heating input
200000.000
HI
hi
200000
HIGH_MANIFOLD_PRESSURE
high manifold pressure
5
HOST
host
0
KEYNOTE
keynote
LENGTH
length
35
LIQUID_PROPANE
liquid propane
1
LO
lo
145000
LOAD_CLASSIFICATION
load classification
LOW_MANIFOLD_PRESSURE
low manifold pressure
2.900
MANUFACTURER
manufacturer
Solaronics
MASSUNIT
massunit
1
MAXIMUM_INLET_PRESSURE
maximum inlet pressure
14.000
MAXIMUM_REFLECTOR_MOUNT_ANGLE_NOTE
maximum reflector mount angle note
Available in 0 degree and 30 degree mounting options only. For any value entered greater or less than 0 will default to 30 or -30 degrees.
MINIMUM_INLET_PRESSURE
minimum inlet pressure
11
MODEL
model
SMTU
MOTOR_HOUSING_MATERIAL
motor housing material
NATURAL_GAS
natural gas
0
NUMBER_OF_POLES
number of poles
1
NUMBER_OF_REFLECTORS
number of reflectors
8
OFFSET
offset
5
OMNICLASS_NUMBER
omniclass number
23.75.10.17.14.14
OMNICLASS_TITLE
omniclass title
Fuel-Fired Radiant Heaters
PART_TYPE
part type
0
PLACEMENT_HEIGHT
placement height
8
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://solaronicsusa.com/wp-content/uploads/2015/08/SMT-Brochure.pdf
PRODUCT_PAGE_URL
product page url
http://solaronicsusa.com/our-product/radiant-tube/true-dual-stainless-steel-smts/
RECOMMENDED_MOUNTING_HEIGHT_REFERENCE
recommended mounting height reference
http://solaronicsusa.com/wp-content/uploads/2015/01/MT-MTA-SMT-IOM-4.pdf
REFLECTOR_1_AND_2_FULL_LENGTH
reflector 1 and 2 full length
0
REFLECTOR_1_AND_2_HALF_LENGTH
reflector 1 and 2 half length
1
REFLECTOR_1_ANGLE
reflector 1 angle
0
REFLECTOR_2_ANGLE
reflector 2 angle
0
REFLECTOR_3_AND_4
reflector 3 and 4
1
REFLECTOR_3_ANGLE
reflector 3 angle
0
REFLECTOR_4_ANGLE
reflector 4 angle
0
REFLECTOR_5_AND_6
reflector 5 and 6
1
REFLECTOR_5_ANGLE
reflector 5 angle
0
REFLECTOR_6_ANGLE
reflector 6 angle
0
REFLECTOR_7_AND_8
reflector 7 and 8
1
REFLECTOR_7_ANGLE
reflector 7 angle
0
REFLECTOR_8_ANGLE
reflector 8 angle
0
REFLECTOR_MATERIAL
reflector material
REFLECTOR_NOTE
reflector note
The reflector count starts at the end of the system. Ex. Reflector 1 & 2 are the last reflectors, Reflector 3 & 4 are the second to last reflectors, etc.
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TUBE_MATERIAL
tube material
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://solaronicsusa.com/
VOLTAGE
voltage
120.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mechanical Equipment-Heater Solaronics True Dual-Stainless-U Tube-SMTU
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D