User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Solaronics
Description
Mechanical Equipment-Heater Solaronics K Series-High Intensity-STK-70-100
Bill of material
Mechanical Equipment-Heater Solaronics K Series-High Intensity-STK-70-100
ORDERNO
Mechanical Equipment-Heater Solaronics K Series-High Intensity-STK-70-100
VAR2D_CLEARANCE_VISIBILITY
2d clearance visibility
1
VAR3D_CLEARANCE_VISIBILITY
3d clearance visibility
0
ACTUAL_HEATER_GAS_FLOW
actual heater gas flow
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
23
ASSEMBLY_CODE
assembly code
D3020300
BTU_RANGE
btu range
At High Pressure Heating Input is 100000 BTU/hr. At Low Pressure Heating Input is 50000 BTU/hr.
CALC_TILT_ANGLE
calc tilt angle
0
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_ABOVE_HEATER
clearance above heater
5.167
CLEARANCE_BEHIND_HEATER
clearance behind heater
2.500
CLEARANCE_BELOW_HEATER
clearance below heater
8.750
CLEARANCE_SIDES_AND_FRONT_OF_HEATER
clearance sides and front of heater
3
CONNECTOR_DESCRIPTION
connector description
Connector for Electrical Power
CONTROL_OPTION
control option
24 Volt
CONTROL_SUFFIX
control suffix
STN
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
K-Series High Intensity Heaters, 70-100 Two Stage
DESIGN_OPTION
design option
-1
DISTANCE_FROM_HEATER_TO_CEILING
distance from heater to ceiling
3.600
FAMILY_NAME
family name
FRAME_MATERIAL
frame material
FUEL_INLET_CONNECTOR_DESCRIPTION
fuel inlet connector description
1/2" FPT Gas Inlet
FUEL_TYPE
fuel type
Natural Gas
HEATING_INPUT
heating input
100000.000
HEIGHT_TO_TOP_OF_HEATER
height to top of heater
8
HIGH_MANIFOLD_PRESSURE
high manifold pressure
6
HOST
host
0
IGNITION
ignition
Direct Spark
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
LOW_MANIFOLD_PRESSURE
low manifold pressure
0
MANUFACTURER
manufacturer
Solaronics
MASSUNIT
massunit
1
MAXIMUM_CURRENT_DRAW
maximum current draw
0.960
MAXIMUM_INLET_PRESSURE
maximum inlet pressure
14.000
MINIMUM_INLET_PRESSURE
minimum inlet pressure
7.000
MODEL
model
STK-100/50-STL
MOUNTING_ANGLE
mounting angle
0
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.10.17.14.14
OMNICLASS_TITLE
omniclass title
Fuel-Fired Radiant Heaters
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://solaronicsusa.com/wp-content/uploads/2015/02/Solaronics-SunTwin-Broch-2-13-15.pdf
PRODUCT_PAGE_URL
product page url
http://solaronicsusa.com/our-product/high-intensity/
RADIATING_SURFACE_AREA
radiating surface area
346
RADIATING_SURFACE_MATERIAL
radiating surface material
RECOMMENDED_MOUNTING_HEIGHT_REFERENCE
recommended mounting height reference
http://solaronicsusa.com/wp-content/uploads/2012/07/K-IOM-26B-Manual_210060.pdf
REFLECTOR_MATERIAL
reflector material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://solaronicsusa.com/
VOLTAGE
voltage
24
WORK_PLANE_BASED
work plane-based
0
NAME
name
Mechanical Equipment-Heater Solaronics K Series-High Intensity-STK-70-100
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
Previews
3D
2D