Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Jamison Door Company
Description
Mark IV® Bi-Parting Horizontal Sliding Manually Operated Door
Bill of material
Mark IV® Bi-Parting Horizontal Sliding Manually Operated Door
ORDERNO
Mark IV® Bi-Parting Horizontal Sliding Manually Operated Door
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLEARANCE_REQUIRED
clearance required
99.000
CLOSER
closer
1
CLOSURE_OFFSET
closure offset
8.000
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOOR_CLOSER
door closer
14
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME
frame
FRAME_PROJECTION_EXT_
frame projection ext.
1.000
FRAME_PROJECTION_INT_
frame projection int.
1.000
FRAME_WIDTH
frame width
3.000
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
60.000
HIC
hic
77.500
HINGES
hinges
HOST
host
1
KEYNOTE
keynote
LATCH_STRIKE_TAPPING_BAR
latch strike tapping bar
41
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.30.10.00
OMNICLASS_TITLE
omniclass title
Doors
OPERATION
operation
OVERALL_FRAME_HEIGHT
overall frame height
79.500
OVERALL_FRAME_WIDTH
overall frame width
44.000
PULL_KICKPLATE
pull-kickplate
PULL_SIDE
pull-side
PUSH_KICKPLATE
push-kickplate
PUSH_SIDE
push-side
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHUTTER
shutter
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_ANGLE
swing angle
45
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2014
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIC
wic
40
WIDTH
width
36.000
WINDOWS
windows
NAME
name
Mark IV® Bi-Parting Horizontal Sliding Manually Operated Door
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D