User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 9 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Hattersley
VARIANTNAME
200mm
u
WEIGHTKG
Weight (kg)
113.000
u
UKENDCONNECTION
UK End Connection
Flanged BS EN 1092-2 PN16
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Valves are manufactured in accordance with BS EN 12334: 2001. End flanges conform to BS EN 1092-2 with raised face and are normally supplied drilled. This valve is not suitable for use on group 1 gases or unstable fluids as defined by the Pressure Equipment Directive 97/23/EC.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.cranefs.com/files/productDataSheets/CFS_FM492_Check_DS_1.pdf
OPERATOR
Operator
Swing Pattern Check Valve
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
FLANGERAISEDFACEHEIGHT
_Flange Raised Face Height
3.000
u
FLANGERAISEDFACEDIAMETER
_Flange Raised Face Diameter
266.000
u
FLANGEHOLEDIAMETER
_Flange Hole Diameter
23.000
u
FLANGEHOLECENTRES
_Flange Hole Centres
295.000
u
BODYRADIUS
_Body Radius
340.000
u
BODYCENTRE
_Body Centre
173.000
u
TOPOFSTEM
_Top of Stem
167.800
u
HINGEPINRADIUS
Hinge Pin Radius
39.259
u
HINGEPINLENGTH
Hinge Pin Length
314.070
u
HINGEPINCENTREOFFSET
Hinge Pin Centre Offset
61.111
u
CONNECTIONSIZERADIUS
Connection Size Radius
100.000
u
COVERDISKDEPTH
Cover Disk Depth
36.714
u
BODYWIDTH
Body Width
435.000
u
COVERDISCSIZE
Cover Disc Size
413.250
u
BODYVERTICALRADIUS
Body Vertical Radius
157.035
u
BODYSQUAREHEIGHT
Body Square Height
85.667
u
BODYSQUAREDEPTH
Body Square Depth
124.667
u
BODYGLOBEOFFSET
Body Globe Offset
33.000
u
BODYEDGERADIUS
Body Edge Radius
113.333
u
LOSSMETHOD
Loss Method
0.000
u
KCOEFFICIENT
K Coefficient
0.000
HINGEPINPLUG
Hinge Pin Plug
Brass BS EN 12164 CW603N
HINGEPIN
Hinge Pin
Brass BS EN 12164 CW603N
HINGE
Hinge
Cast Iron BS EN 1561 EN JS1040
GASKET
Gasket
Reinforced Compressed Graphite
DISCRING
Disc Ring
Bronze BS EN 1982 CC491K
DISC
Disc
Cast Iron BS EN 1561 EN JLI040
COVER
Cover
Cast Iron BS EN 1561 EN JLI040
BODYSEATRING
Body Seat Ring
Bronze BS EN 1982 CC491K
BODY
Body
Cast Iron BS EN 1561 EN JLI040
FLANGE8
Flange_8
0.000
u
FLANGE4
Flange_4
0.000
u
FLANGE12
Flange_12
1.000
u
EMM
E mm
257.000
u
DMM
D mm
365.000
u
CONNECTIONSIZE
Connection Size
200.000
u
CMM
C mm
30.000
u
BMM
B mm
340.000
u
AMM
A mm
495.000
u
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
200mm
u
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=40&catID=6
PRODUCTMODEL
Product Model
M651
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_M651_Check_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Cast Iron Swing Pattern Check Valve
MODEL
Model
M651
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Check valves permit flow in one direction only and close automatically if flow reverses. They are entirely automatic in action, depending upon pressure and velocity of flow within the line to perform their functions of opening and closing. Swing pattern metal faced disc.Suitable for velocities of up to 3 metres/second. Ideal for water or other liquids. Bolted cover. Suitable for mounting in horizontal and vertical pipelines.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
AUTHOR
_author
Mark Thompson
BIMSPECGUID
_BIMspec_GUID
0.000
WARRANTYDURATION
WarrantyDuration
u
DOCUMENTATIONLINKURL
DocumentationLink URL
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D