Catalog navigation
CAD model selection
See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
Selectable products: 4
HELP_VARIABLE
Company
EOS Power
Description
(M)VPS SERIES
Bill of material
MVPS800
ORDERNO
MVPS800
u
ALTITUDE
altitude
Operating 16,000 ft.; Nonoperating 40,000 ft.
COOLING
cooling
Forced Air Cooling, up to 800W (U-Channel), up to 560W (Slotted Cover), up to 480W (Plain Cover)
u
CURRENT_SHARE
current share
up to 3 supplies can be connected in parallel (optional)
DIMENSIONS
dimensions
5.0 x 8.5 x 1.61 inches (127 x 216 x 41 mm)
EFFICIENCY
efficiency
120 VAC 88 % Typical 240 VAC 93 %
HOLD_UP_TIME
hold-up time
120 VAC 8 ms AND 240 VAC 8 ms
u
INPUT_CURRENT
input current
8 A max @ 120 VAC AND 3.64 A max @ 240 VAC
u
INPUT_FREQUENCY
input frequency
47-63 Hz
INPUT_PROTECTION
input protection
F16A 250V in Live & Neutral both
u
INPUT_VOLTAGE
input voltage
85-264 VAC120-390 VDC, Universal
INRUSH_CURRENT
inrush current
25 A max @ 240 VAC
ISOLATION_VOLTAGE
isolation voltage
Input to Output 4245 VAC, Input to Earth 1625 VAC, Output to Earth 1500 VAC
u
LEAKAGE_CURRENT
leakage current
400 μA @ 240 VAC 50 Hz Touch Current 100 μA
u
LINE_REGULATION
line regulation
+-0.5 %
LOAD_REGULATION
load regulation
+-1 %
MINIMUM_LOAD
minimum load
0.0 A
MTBF
mtbf
3.37m Hours, Telcordia -SR332-issue 3
NO_LOAD_POWER
no load power
Typ 3W over entire input range with main output kept off using Remote ONOFF
OPERATING_TEMPERATURE
operating temperature
-40 to +70°C, refer derating curve
OUTPUT_POWER
output power
Forced Air Cooling, up to 800W (U-Channel),up to 750W (Slotted Cover and Plain cover), Ref. Derating curve
u
OUTPUT_VOLTAGE
output voltage
From 12 V to 58 V (Refer model number matrix table)
u
OUTPUT_VOLTAGE_ADJUSTMENT
output voltage adjustment
+-3 %
OVER_CURRENT_PROTECTION
over current protection
110 % Typ, Hiccup Type, Autorecovery
OVER_TEMPERATURE_PROTECTION
over temperature protection
u
OVER_VOLTAGE_PROTECTION
over voltage protection
114 %, Latch Type ,AC Power to be recycled for recovery
POWER_FACTOR
power factor
120 VAC 0.98 AND 240 VAC 0.95
RELATIVE_HUMIDITY
relative humidity
95 % Rh, non condensing
RIPPLE1
ripple1
2.0 % max for all outputs.
RISE_TIME
rise time
100 ms
SET_POINT_ACCURARCY
set point accurarcy
+-1 %
SHORT_CIRCUIT_PROTECTION
short circuit protection
Latch Type ,AC Power to be recycled for recovery
STORAGE_TEMPERATURE
storage temperature
-40 to +85°C
SWITCHING_FREQUENCY
switching frequency
PFC converterVariable, 85 kHz typical 3Resonant converterVariable, 100 kHz typical
TRANSIENT_RESPONSE
transient response
max excursion 10 ; 50-100 % step load change at 0.1AuS slew rate, 50 % duty cycle, 5060Hz, recovery time 5 ms.
u
WEIGHT
weight
1.1 Kg
u
NAME
name
MVPS800
u
MVPS1000_1012
mvps1000-1012
u
MVPS1000_1015
mvps1000-1015
u
MVPS1000_1024
mvps1000-1024
u
MVPS1000_1030
mvps1000-1030
u
MVPS1000_1048
mvps1000-1048
u
MVPS1000_1058
mvps1000-1058
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D