User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Allied Air Enterprises
Description
M-Series_MGE4_SPVU_RFA_2012
Bill of material
eb761b47-3864-4eda-8580-a53147bd62cb.rfa
IDENT
eb761b47-3864-4eda-8580-a53147bd62cb.rfa
AIR_FLOW
air flow
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3050100
CATEGORY
category
CLASSIFICATION
classification
0
CONDENSATE_CONNECTION_DIAMETER
condensate connection diameter
0.062
CONSTRUCTION_DETAILS
construction details
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Magic-Pak Ducted Heating and Cooling Unit as Specified
DESIGN_OPTION
design option
-1
DRAINRAD
drainrad
0.031
DUCT_SIZE_H
duct size_h
16
DUCT_SIZE_W
duct size_w
12.000
EFFICIENCY_RATINGS
efficiency ratings
as Specified
ELECTRICAL_AMPERAGE
electrical_amperage
0
ELECTRICAL_FREQUENCY
electrical_frequency
60
ELECTRICAL_PHASE
electrical_phase
1
ELECTRICAL_VOLTAGE
electrical_voltage
230.000
EXHAUST_AIR_CL_ELEVATION
exhaust air cl elevation
2.133
EXHAUST_AIR_DIAMETER
exhaust air diameter
0.208
EXHAUSTRAD
exhaustrad
0.104
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
GAS_CONNECTION_DIAMETER
gas connection diameter
0.042
GASRAD
gasrad
0.021
GREEN_BUILDING_LEED
green building-leed
HOST
host
0
HVAC_BTU_INPUT
hvac_btu input
0
HVAC_BTU_OUTPUT
hvac_btu output
0
HVAC_COOLING_CAPACITY
hvac_cooling capacity
0
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
15700
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Allied Air Enterprises LLC
MANUFACTURER_ADDRESS
manufacturer address
215 Metropolitan Dr. West Columbia, SC 29170
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-448-5872
MANUFACTURER_WEBSITE
manufacturer website
http://www.magic-pak.com/
MASSUNIT
massunit
1
MODEL
model
as Specified
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PIPING_MAX_OPERATING_PRESSURE
piping_max operating pressure
0.500
PLATFORM_HEIGHT
platform height
0.333
PRODUCT_PROPERTIES
product properties
REFRIGERANT_USED
refrigerant used
R410A
REVISION
revision
R1_05-2014
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SALES_INFORMATION
sales information
http://www.magic-pak.com/contact.php
SHARED
shared
0
SOUND_PRESSURE
sound pressure
as Specified
SPECWIZARD
specwizard
STANDARDS_CONFORMANCE
standards conformance
as Specified
TEMPERATURE_RISE_RANGE
temperature rise range
as Specified
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
2.021
UNIT_HEIGHT
unit height
4.823
UNIT_WEIGHT
unit weight
0
UNIT_WIDTH
unit width
2.333
URL
url
http://www.magic-pak.com/
VOLTAGE_RANGE
voltage range
as Specified
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WORK_PLANE_BASED
work plane-based
1
NAME
M-Series_MGE4_SPVU_RFA_2012
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
Previews
3D
2D