Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
JIKA
Description
Lyraplus Open s Trap Duroplast Seat Cover
Bill of material
lyraplus_open_s_trap_duroplast_seat_cover_lyraplus_open_s_trap_duroplast_seat_cover
VARIANTNAME
LYRAPLUS OPEN S-TRAP DUROPLAST SEAT COVER
VARWIDTHMM
Width (mm)
360 mm
VARPRODUCTGROUP
Product group
Toilets
VARPRODUCTFAMILY
Product family
Lyraplus
VARPRODUCTSKU
Product SKU
SAR1192
VARNAMEOFTHEOBJECT
Name of the object
LYRAPLUS OPEN S-TRAP DUROPLAST SEAT COVER
VARMANUFACTURERCOUNTRY
Manufacturer country
Czech Republic
VARHEIGHTMM
Height (mm)
850 mm
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Czech Republic
VARDEPTHMM
Depth (mm)
655 mm
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Toilet Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-35-65-90
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Toilets
VARUNICLASS14CODE
Uniclass 1.4 Code
L7216
VARUNSPCCODE
UNSPC code
30181505
VARUNSPCCATEGORY
UNSPC Category
Toilets
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Toilet Systems
VARNBSREFERENCE
NBS Reference
35-65-90
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARBIMOBJECTCATEGORY
BIMobject Category
Sanitary
VARPRODUCTCERTIFICATION
Product certification
https://latis.laattapiste.fi/latis/Sertifikaatit/VTT-S-01483-13.pdf
VARMODEL
Model
LYRAPLUS OPEN S-TRAP DUROPLAST SEAT COVER
VARMANUFACTURERURL
Manufacturer URL
http://www.laattapiste.fi/tuotteet/?product=SAR1192
VARMANUFACTURER
Manufacturer
Jika-FI
VARINSTALLATIONINSTRUCTIONS
Installation instructions
https://latis.laattapiste.fi/latis/Asennusohjeet/SAR120032446.pdf
VARARTICLENUMBER
Article Number
SAR1192
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D