Catalog navigation
CAD model selection
Selectable products: 1 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Eliason
Description
LWP-Café Aluminum Door
Bill of material
LWP-Cafe (Contours) Double
ORDERNO
LWP-Cafe (Contours) Double
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
CALCULATED_WIDTH
calculated width
71.500
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Tempered Aluminum Alloy With Delta Formed Vertical Edges and Contour Top & Bottom
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
0.63" Aluminum
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84.000
HEIGHT_ABOVE_FLOOR
height above floor
10
HEIGHT_TOP_OF_GATE
height top of gate
42
HINGE_TYPE
hinge type
Easy Swing
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Eliason
MASSUNIT
massunit
1
MODEL
model
LWP Cafe
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_HEIGHT
panel height
32
PANEL_MATERIAL
panel material
PANEL_TYPE
panel type
PANEL_WIDTH
panel width
35.750
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.restaurantdoors-eliasoncorp.com/products/dining-to-kitchen-doors/gate-cafe-doors/scp-gate
PRODUCT_PAGE_URL
product page url
http://www.restaurantdoors-eliasoncorp.com/products/dining-to-kitchen-doors/gate-cafe-doors/lwp-cafe
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
84.000
ROUGH_WIDTH
rough width
72.125
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.062
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.eliasoncorp.com/
VERSION
version
Autodesk Revit Architecture 2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
72
NAME
name
LWP-Cafe (Contours) Double
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.
Download CAD models
Previews
3D
2D