Catalog navigation
CAD model selection
Selectable products: 4 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Triolight
Description
liniLED® Handrail
Bill of material
liniLED® Handrail Square 40x40 mm [m]
ORDERNO
liniLED® Handrail Square 40x40 mm [m]
u
BEAM_ANGLE
beam angle
110°
DEGREE_OF_PROTECTION
degree of protection
IK10, IP40IP65IP68
DIMENSIONS
dimensions
Lx40x40 mm
u
EXPECTED_LIFETIME
expected lifetime
See specific liniLED® LED strip
FINISH
finish
Brushed
MATERIAL
material
AISI 316L (handrail, baluster), AISI 316 (brackets)
NOTES
notes
Available in various luminous intensities (Deco, Power, High Power, Photon 1200, Tunable White, RGB) in the colours 2000K-6500K, RGB, Red, Green, Blue and Amber. See liniLED® Top LED strips for exact colours and luminous intensities.Available up on request!
NUMBER_OF_LEDS
number of leds
7 per section 35 per metre (Deco)7 per section 35 per metre (Power, white colours)5 per section 50 per metre (Power, monochrome colours)6 per section 120 per metre (HP)
POWER
power
See specific liniLED® LED strip
VOLTAGE
voltage
24 V DC
WARRANTY
warranty
2 years
NAME
name
liniLED® Handrail Square 40x40 mm [m]
u
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...
Download CAD models
Previews
3D
2D