User Profile Desktop
Catalog navigation
All catalogs
By BIM Categories
By Date
By countries
CAD model selection
Selectable products: 35 See in Virtual Reality
QR code for Virtual Reality
See this model in Virtual Reality on your mobile device
VirtualReality
Dreamoc
Download the App and scan the QR code to see the model in Virtual Reality
HELP_VARIABLE
Company
Delray Lighting
VARIANTNAME
120V 85W 1 Lamp QL Induction
u
VARIANTLOD
HI
TILTANGLE
Tilt Angle
-90.000
PHOTOMETRICWEBFILE
Photometric Web File
generic
u
LIGHTLOSSFACTOR
Light Loss Factor
0.000
INITIALINTENSITY
Initial Intensity
0.000
INITIALCOLOR
Initial Color
0.000
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
0.000
COLORFILTER
Color Filter
16777215.000
WATTS
Watts
85.000
u
VOLTAGE
Voltage
120.000
u
POWERFACTOR
Power Factor
1.000
NUMBEROFPOLES
Number of Poles
1.000
NUMBEROFLAMPS
Number of Lamps
1.000
u
LAMP
Lamp
DO NOT USE
INPUTWATTS
Input Watts
89.000
u
CONNECTORDESCRIPTION
Connector Description
Electrical Power For Light Fixture
AMPS
Amps
12.000
u
APPARENTLOAD
Apparent Load
89.000
u
COEFFICIENTOFUTILIZATION
Coefficient of Utilization
76.000
CALCULATECOEFFICIENTOFUTILIZATION
Calculate Coefficient of Utilization
1.000
DEFAULTELEVATION
Default Elevation
0.000
EMERGENCYBATTERYINSTALLED
Emergency Battery Installed
1.000
BALLAST
Ballast
QL1
u
PENDANTHEIGHT
Pendant Height
2.000
URL
http://www.delraylighting.com/
PRODUCTPAGEURL
Product Page URL
http://delraylighting.com/industrial.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.delraylighting.com/spec_pg_pdfs/7814.pdf
MODEL
Model
7814.1.85.QL1.EM
u
MANUFACTURER
Manufacturer
Delray Lighting Inc.
DESCRIPTION
Description
Rocket II Specular Alzak Open Highbay
COST
Cost
0.000
ASSEMBLYCODE
Assembly Code
D5020210
Additional Information
Recommendations
Similar catalogs
Related Equipment
Embed Part
goBIM
Loading ...
Download CAD models
Previews
3D
2D